Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


MTB3-DOCK-01

Thunderbolt 3 Dock, Dual Display - 4K 60 Hz, UHD, HDMI, DisplayPort, USB 3.2 Gen 1, USB-A Hub, GbE

More Info
OVERVIEW
Product Type
Docking Station
Technology
Cat6; DisplayPort; HDMI; Thunderbolt
Host Connector
THUNDERBOLT 3 (Type-C MALE)
 
 
VIDEO
Number of Monitors Supported
2
Video Ports
DISPLAYPORT (FEMALE); HDMI (FEMALE)
Video Ports Details
DisplayPort 1.2; HDMI 2.0; HDCP 2.2
Resolutions Supported
DisplayPort: 4K 60Hz (4096 x 2160)
HDMI: 4K 60Hz (4096 x 2160)
Max Supported Video Resolution
4096 x 2160 (4K x 2K) @ 60 Hz (Both DP and HDMI)
Extended Mode
Yes
Extended Mode Details
1x DP (4K 60Hz) + 1x HDMI (4K 60Hz)
Mirror Mode
Yes
Mirror Mode Details
1x DP (4K 60Hz) + 1x HDMI (4K 60Hz)
Max Supported Color Depth
36-bit Deep Color
HDR Support
No
Chroma Sub Sampling
4:4:4
 
 
 
 
 
 
 
 
 
DATA
Data Ports
(1) USB A (FEMALE)
Data Ports Details
(1) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
Built-In Cable Length (ft.)
0.79
Built-In Cable Length (in.)
9.45
Bus Powered
Yes
 
 
 
 
 
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
13.50
USB Power Delivery (PD) Charging Support
No
 
 
 
 
 
CONNECTIONS
Number of Ports
4
Dock Connectors
DISPLAYPORT, HDMI, USB-A, RJ45, TB3 USB-C
Side A - Connector 1
THUNDERBOLT 3 (Type-C FEMALE)
Side B - Connector 1
DISPLAYPORT (FEMALE)
Side B - Connector 2
USB A (FEMALE)
Side B - Connector 3
HDMI (FEMALE)
Side B - Connector 4
RJ45 (FEMALE)
Connector Plating
Nickel
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power), Orange (Transmitting Data)
CHARGING
Total Charging Watts
0
 
 
 
 
PHYSICAL
Color
Black
Material of Construction
Polycarbonate, ABS, TPE
Unit Dimensions (hwd / in.)
1.040 x 2.200 x 4.130
Unit Packaging Type
Box
Unit Weight (lbs.)
0.154
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32 to 104°F (0 to 40°C)
Storage Temperature Range
-4 to 185°F (-20 to 85°C)
Operating Humidity Range
10 to 85% RH, Non-condensing
Storage Humidity Range
5 to 90% RH, Non-condensing
Power Provided to Connected Device(s)
5V/3A (15W) to Host Device
 
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
1
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
MST Support
Yes
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
Thunderbolt Specification
Thunderbolt 3 (up to 40Gbps short or active cables)
Displayport Specification
1.2
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
 
 
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
 
STANDARDS & COMPLIANCE
 
 
 
 
MTB3-DOCK-02

Thunderbolt 3 Dock, Dual Display - 4K 60 Hz, UHD, HDMI, DP, VGA, USB 3.2 Gen 1, USB-A/C Hub, GbE

More Info
OVERVIEW
Product Type
Docking Station
Technology
DisplayPort; HDMI; Thunderbolt; USB 2.0 (High Speed); VGA/SVGA
Host Connector
THUNDERBOLT 3 (Type-C MALE)
 
 
VIDEO
Number of Monitors Supported
2
Video Ports
DISPLAYPORT (FEMALE); HDMI (FEMALE); HD15 (FEMALE)
Video Ports Details
DisplayPort 1.2; HDMI 2.0; HDCP 1.4; HDCP 2.2
Resolutions Supported
DisplayPort: 4K 60Hz (3840 x 2160)
HDMI: 4K 60Hz (3840 x 2160)
VGA: 1920 x 1200 60Hz
Max Supported Video Resolution
DisplayPort: 4096 x 2160 (4K x 2K) @ 60 Hz; HDMI: 4096 x 2160 (4K x 2K) @ 60 Hz; VGA: 1920 x 1080 @ 60 Hz
Extended Mode
Yes
Extended Mode Details
1x DP (4K 60Hz) + 1x HDMI (4K 60Hz)
1x DP (4K 60Hz) + 1x VGA (1080p)
Mirror Mode
Yes
Mirror Mode Details
1x DP (4K 60Hz) + 1x HDMI (4K 60Hz)
1x DP (1080p) + 1x VGA (1080p)
Max Supported Color Depth
36-bit Deep Color
HDR Support
No
Chroma Sub Sampling
4:4:4
 
 
 
 
 
 
 
 
 
DATA
Data Ports
(1) USB C (FEMALE); (4) USB A (FEMALE)
Data Ports Details
(1) USB-C - USB 3.2 Gen 1 (5 Gbps); (2) USB-A - USB 3.2 Gen 1 (5 Gbps); (2) USB-A - USB 2.0
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
 
 
Bus Powered
No
AC Power Adapter Plug(s)
NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 3.0A
AC Power Adapter Output Specs (V / A)
20V / 6A
AC Power Adapter Cord Length (ft.)
4
AC Power Adapter Cord Length (m)
1.2
Maximum Input Amps
3
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
 
USB Power Delivery (PD) Charging Support
No
AC Adapter
Input: 100–240V, 50/60 Hz, 3.0A; Output: 20V, 6A
DC Barrel Plug
OD: 4.5 x 0.6 x 10.5mm, Positive Pin, Negative Sleeve
 
 
 
CONNECTIONS
Number of Ports
13
Dock Connectors
DISPLAYPORT, HDMI, VGA, RJ45, (2) USB-A 3.0, (2) USB-A 2.0, (2) 3.5MM, USB-C, TB3 USB-C
Side A - Connector 1
THUNDERBOLT 3 (Type-C FEMALE)
Side B - Connector 1
DISPLAYPORT (FEMALE); HD15 (FEMALE); HDMI (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Side B - Connector 3
(2) USB A (FEMALE)
Side B - Connector 4
(2) 3.5MM (FEMALE)
Connector Plating
Nickel
Side A - Connector 2
(2) USB 3.0 A (FEMALE)
Side A - Connector 3
USB C (FEMALE)
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
White (Connection to Power) and Orange (Activity)
CHARGING
Total Charging Watts
60
Charging Ports
Supports 60W (20V 3A) Power to Host Computer
Charging Ports / Amps
3A
 
 
PHYSICAL
Color
Gray
Material of Construction
Aluminum, Zinc Alloy
Unit Dimensions (hwd / in.)
0.870 x 7.760 x 3.350
Unit Packaging Type
Box
Unit Weight (lbs.)
0.948
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32 to 113°F (0 to 45°C)
Storage Temperature Range
32 to 158°F (0 to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5 to 90% RH, Non-condensing
Power Provided to Connected Device(s)
20V/3A (60W) to Host Device
 
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3ab
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
5
USB Specification
USB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps)
MST Support
Yes
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
Thunderbolt Specification
Thunderbolt 3 (up to 40Gbps short or active cables)
Displayport Specification
1.2
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
HDCP Specification
2.2
 
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
Audio Ports
(2) 3.5MM (FEMALE)
Audio Ports Details

Separate 3.5 mm mini stereo jacks for speakers and microphone

STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; GS; PSE; TUV; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA)
 
 
MTB3-DOCK-04

Thunderbolt 3 Dual Monitor Docking Station - 8K/30Hz DisplayPort, 4K/60Hz HDMI, USB 3.2 Gen 2, GbE, 60W PD Charging - Black

More Info
Check Prices
OVERVIEW
Product Type
Docking Station
Technology
DisplayPort; HDMI; Thunderbolt
Host Connector
THUNDERBOLT 3 (Type-C MALE)
 
 
VIDEO
Number of Monitors Supported
2
Video Ports
DISPLAYPORT (FEMALE); HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 2.2; DisplayPort 1.4
Resolutions Supported
DisplayPort 8K @ 30 Hz (7680 x 4320)
HDMI 4K @ 60 Hz (3840 x 2160)
DisplayPort + HDMI 4K @ 60 Hz (3840 x 2160)
Max Supported Video Resolution
DisplayPort: 7680 x 4320 @ 30Hz (8K); HDMI: 3840 x 2160 @ 60Hz (4K)
Extended Mode
Yes
Extended Mode Details

1x DP (8K/30 Hz)

1x HDMI (4K/60 Hz)

1x DP (4K/60 Hz) x 1x HDMI (4K/60 Hz)

Mirror Mode
Yes
Mirror Mode Details
DisplayPort 8K @ 30 Hz (7680 x 4320)
HDMI 4K @ 60 Hz (3840 x 2160)
DisplayPort + HDMI 4K @ 60 Hz (3840 x 2160)
Max Supported Color Depth
48-bit Deep Color
HDR Support
Yes
Chroma Sub Sampling
4:4:4
 
 
 
 
 
 
 
 
 
DATA
Data Ports
(2) USB A (FEMALE)
Data Ports Details
(2) USB-A - USB 3.2 Gen 2 (10 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
Built-In Cable Length (ft.)
0.66
Built-In Cable Length (in.)
7.87
Bus Powered
Yes
 
 
 
 
 
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
 
USB Power Delivery (PD) Charging Support
Yes
 
 
USB Power Delivery (PD) Charging Specification
3.0
 
 
CONNECTIONS
Number of Ports
7
Dock Connectors
DisplayPort, HDMI, (2) USB-A 3.2 Gen2, USB-C PD Charging, RJ45, 3.5mm
Side A - Connector 1
THUNDERBOLT 3 (Type-C MALE)
Side B - Connector 1
DISPLAYPORT (FEMALE)
Side B - Connector 2
HDMI (FEMALE)
Side B - Connector 3
RJ45 (FEMALE)
Side B - Connector 4
3.5MM (FEMALE)
 
 
 
Side B - Connector 5
(2) USB A (FEMALE)
Side B - Connector 6
USB C (FEMALE)
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
PD Charging Port in Use = Green, Device Plugged into Thunderbolt Port = Blue
CHARGING
Total Charging Watts
60
Charging Ports
Supports 60W (20V 3A) Power to Host Computer
Charging Ports / Amps
3A
Charging Method
USB
 
PHYSICAL
Color
Black
Material of Construction
PC, ABS
Unit Dimensions (hwd / in.)
0.980 x 4.170 x 4.170
Unit Packaging Type
Box
Unit Weight (lbs.)
0.481
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 95°F (0° to 35°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Operating Humidity Range
0 to 90% RH, Non-Condensing
Storage Humidity Range
0 to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
USB-C PD: 60W (20V/3A)
Relative Humidity
0 to 90% RH, Non-Condensing
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
MST Support
Yes
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
Thunderbolt Specification
Thunderbolt 3 (up to 40Gbps short or active cables)
Displayport Specification
1.4
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
HDCP Specification
2.2
Ethernet Support
Yes
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
Audio Ports
3.5MM (FEMALE)
Audio Ports Details

3.5mm Combo Stereo Audio / Microphone Jack

STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
TAA Compliant Option
N
 
U442-DOCK4-S

USB-C Dock, Triple Display - 4K HDMI/DisplayPort, VGA, USB 3.x (5Gbps), USB-A/C Hub Ports, GbE, 100W PD Charging - Thunderbolt 3, Silver

More Info
Check Prices
OVERVIEW
Product Type
Docking Station
Technology
Cat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; USB 3.x; VGA/SVGA
Host Connector
USB C (MALE)
Device Compatibility
Amazon Kindle; Chromebook; Computer; DVR; Headphones; Laptop; Monitor/HDTV; Phone; Printer; Projector; Tablet; Watch
Country/Region
North America
VIDEO
Number of Monitors Supported
3
Video Ports
DISPLAYPORT (FEMALE); HDMI (FEMALE); HD15 (FEMALE)
Video Ports Details
HDMI 1.4; HDCP 1.4; DisplayPort 1.4
Resolutions Supported
DisplayPort: 4K 30Hz (3840 x 2160)
HDMI: 4K 30Hz (3840 x 2160)
VGA: 1920 x 1200 60Hz
Max Supported Video Resolution
DP/HDMI: 3840 X 2160 (4K X 2K) @ 30HZ; VGA: 1920 X 1200 (1080P) @ 60HZ
Extended Mode
Yes
Extended Mode Details

Supports single, double and triple display video outputs from a Windows PC that supports MST:

- Dual Display: HDMI (up to 1920 x 1080 @ 60 Hz) + VGA (up to 1920 x 1200 @ 60 Hz), HDMI (up to 1920 x 1080 @ 60 Hz) + DisplayPort (up to 1920 x 1080 @ 60 Hz), or VGA (up to 1920 x 1200 @ 60 Hz) + DisplayPort (up to 1920 x 1080 @ 60 Hz)

- Triple Display: Supports 3 displays under MST mode. Displays share max 10.8 Gbps bandwidth (ex: x1 display at 1080p/60Hz + dual 720p/60Hz)

Note: Some host PC's only support up to 3 displays total. If necessary the display of the host PC should be turned off in order to support the three connected displays. When multiple displays are connected and one display is using a higher video resolution than the other(s) there is a chance not all displays will function due to a lack of bandwidth. This can be fixed by connecting each display and setting the resolution one by one.

Mirror Mode
Yes
Mirror Mode Details

Supports single, double and triple display video outputs from a Windows PC that supports MST:

- Dual Display: HDMI (up to 1920 x 1080 @ 60 Hz) + VGA (up to 1920 x 1200 @ 60 Hz), HDMI (up to 1920 x 1080 @ 60 Hz) + DisplayPort (up to 1920 x 1080 @ 60 Hz), or VGA (up to 1920 x 1200 @ 60 Hz) + DisplayPort (up to 1920 x 1080 @ 60 Hz)

- Triple Display: Supports 3 displays under MST mode. Displays share max 10.8 Gbps bandwidth (ex: x1 display at 1080p/60Hz + dual 720p/60Hz)

Note: Some host PC's only support up to 3 displays total. If necessary the display to the host PC should be turned off in order to support the three external displays. When multiple displays are connected and one display is using a higher video resolution than the other(s) there is a chance not all displays will function due to a lack of bandwidth. This can be fixed by connecting each display and setting the resolution one by one.

Max Supported Color Depth
36-bit Deep Color
HDR Support
No
Chroma Sub Sampling
4:4:4
Video Input
USB C (FEMALE)
Video Output
DISPLAYPORT (FEMALE); HD15 (FEMALE); HDMI (FEMALE)
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 1920x1200; 3840x2160 (4K)
3D Video Supported
Yes
EDID Support
Yes
Signal Transmission
Unidirectional
DisplayPort Alt Mode
Yes
DSC Support
Yes
DATA
Data Ports
(1) USB C (FEMALE); (4) USB A (FEMALE)
Data Ports Details
(1) USB-C - USB 3.2 Gen 1 (5 Gbps); (4) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
 
 
Bus Powered
No
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.8A
AC Power Adapter Output Specs (V / A)
20V / 3.6A
AC Power Adapter Cord Length (ft.)
3.94
AC Power Adapter Cord Length (m)
1.2
 
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Cord Gauge (AWG)
32
Power Source
AC Adapter with detachable power cord
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Consumption (Watts)
10
USB Power Delivery (PD) Charging Support
Yes
AC Adapter
Input: 100–240V, 50/60 Hz, 1.8A; Max Output: 20V, 3.6A
DC Barrel Plug
OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve
USB Power Delivery (PD) Charging Specification
3.0
Power Source Type
AC Adapter with detachable power cord
AC Plug Type
NEMA 1-15P
CONNECTIONS
Number of Ports
12
 
Side A - Connector 1
USB C (FEMALE)
Side B - Connector 1
DISPLAYPORT (FEMALE); HD15 (FEMALE); HDMI (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Side B - Connector 3
(4) USB A (FEMALE)
Side B - Connector 4
(2) 3.5MM (FEMALE)
Connector Plating
Nickel
 
 
Side B - Connector 5
USB C (FEMALE)
 
Ports
1
Ports Detail

RJ45 port supports true 10/100/1000 Mbps Ethernet network speeds

USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power), Orange (Transmitting Data)
CHARGING
Total Charging Watts
100
Charging Ports
USB-C: 100W (20V 5A) Power Delivery (PD 3.0); USB-A: 5V 1.5A (7.5W)
Charging Ports / Amps
1.5A; 5A
 
Compatible Devices
Chromebook; Laptop; Portable Speaker; Smartphone; Tablet
PHYSICAL
Color
Silver
Material of Construction
Aluminum, PVC
Unit Dimensions (hwd / in.)
0.870 x 7.800 x 3.300
Unit Packaging Type
Box
Unit Weight (lbs.)
0.94
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.5mm
Wire Gauge (AWG)
32
Cable Length (ft.)
1
Cable Length (in.)
12
Total Number of Ports
12
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
USB-A: 5V/0.9A (4.5W), USB-C PD: 20V/5W (100W)
 
BTUs
34.1 BTU/Hr
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3u; 802.3az; 802.3x
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
5
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
MST Support
Yes
 
 
 
 
 
 
Displayport Specification
1.2
Driver Required
Yes
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
HDCP Specification
1.4
Ethernet Support
Yes
Overvoltage Protection
No
Over Current Protection
N
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
Audio Ports
(2) 3.5MM (FEMALE)
Audio Ports Details

Two 3.5mm audio jacks provide access to a speaker, microphone or headphones

STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; RoHS; UL; cUL
Product Compliance
FCC Part 15 Class B (USA); WEEE
TAA Compliant Option
N
Product Certifications
ICES (Canada); NOM (Mexico)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.