Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


N02001KGY

Cat5e 350 MHz Stranded-Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA

More Info
Check Prices
Cat5/5e
1000
12000
30480
CMR
UTP
Gray
No
24
Stranded
 
 
 
 
1Gbps
 
BARE WIRE
BARE WIRE
 
 
 
Lifetime limited warranty
 
 
 
 
 
N02201KGY

Cat5e 350 MHz Solid-Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA

More Info
Check Prices
Cat5/5e
1000
12000
30480
CMR
UTP
Gray
No
24
Solid
 
 
 
 
1Gbps
 
BARE WIRE
BARE WIRE
 
 
 
Lifetime limited warranty
 
 
 
 
 
N02401KGY

Cat5e 350 MHz Solid-Core Plenum-Rated (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m)

More Info
Check Prices
Cat5/5e
1000
12000
30480
 
UTP
Gray
No
24
Solid
 
 
 
 
1Gbps
 
BARE WIRE
BARE WIRE
 
 
 
Lifetime limited warranty
ROHS Compliant
 
 
 
 
N02801KGY

Cat5e 350 MHz Solid-Core Outdoor-Rated (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m)

More Info
Check Prices
Cat5/5e
1000
12000
30480
CMX
UTP
Gray
No
24
Solid
 
 
 
 
 
 
BARE WIRE
BARE WIRE
 
 
 
Lifetime limited warranty
 
 
 
 
 
N22001KGY

Cat6 Gigabit Bulk UTP Stranded 24 AWG CMR PVC Cable, Gray, 1000 ft. (304.8 m) TAA

More Info
Check Prices
Cat6
1000
12000
30480
CMR
UTP
Gray
No
24
Stranded
 
 
 
 
1Gbps
 
BARE WIRE
BARE WIRE
 
 
 
Lifetime limited warranty
 
 
 
 
 
N22201KGY

Cat6 Gigabit Solid-Core UTP PVC Bulk Ethernet Cable, Gray, 1000 ft. (304.8 m), TAA

More Info
Check Prices
Cat6
1000
12000
30480
CMR
UTP
Gray
No
23
Solid
0.244 in +/- 0.008 in.
 
 
 
1Gbps
 
BARE WIRE
BARE WIRE
 
 
 
Lifetime limited warranty
 
UL verified, meets EIA/TIA CAT6 TIA/EIA- 568-B-2.1, DRAFT 9 standards
-4 to 167 °F (-20 to 75 °C)
 
 
N22401KGYLP5

Cat6 Gigabit Solid-Core UTP Bulk Ethernet Cable, CMP-LP 0.5A Plenum, 100W PoE/PoE++, Gray, 1000 ft. (304.8 m)

More Info
Check Prices
Cat6; PoE
1000
12000
30480
CMP-LP5
UTP
Gray
No
23
Solid
0.205"
CMP; PVC
PVC
8
1Gbps
802.3ab; 802.3af; 802.3at; 802.3bt
BARE WIRE
BARE WIRE
100W (802.3bt); 15.4W (802.3af); 30W (802.3at); 60W (802.3bt)
100
Type 3 PoE++/UPoE (60W, IEEE 802.3bt); Type 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at); Type 4 High-Power (100W, IEEE 802.3bt)
Lifetime limited warranty
Tested to RoHS, REACH, UL
 
-4 ~ 167F (-20 ~ 75C)
32 ~ 140 (0 ~ 60C)
N/A
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.