Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


N030010

RJ45 Plugs for Solid / Stranded Conductor 4-pair Cat5e Cable, 10-Pack

More Info
Check Prices
Cat5/5e
RJ45 (MALE)
RJ45 (MALE)
Lifetime limited warranty
 
 
 
 
N030100

RJ45 Plugs for Round Solid / Stranded Conductor 4-pair Cat5e Cable, 100-Pack

More Info
Check Prices
Cat5/5e
RJ45 (MALE)
RJ45 (MALE)
Lifetime limited warranty
 
 
 
 
N030100FL

RJ45 Plugs for Flat Solid / Stranded Conductor Cable, 100-Pack

More Info
Check Prices
Cat5/5e
RJ45 (MALE)
RJ45 (MALE)
Lifetime limited warranty
 
 
 
 
N030100STR

RJ45 Modular Connector for Round Stranded UTP Conductor 4-Pair Cat5e, 100 Pack

More Info
Check Prices
Cat5/5e
RJ45 (MALE)
RJ45 (MALE)
Lifetime limited warranty
-40 TO 158 F (-40 TO 70 C)
-40 TO 158 F (-40 TO 70 C)
10% TO 90% RH, NON-CONDENSING
 
N230100

Cat6 RJ45 Modular Connector Plug with Load Bar, Solid/Stranded Conductor Round Cat6 Wire, 100-pack

More Info
Check Prices
Cat6
RJ45 (MALE)
RJ45 (MALE)
Lifetime limited warranty
 
 
 
White
N230100STR

Cat6 RJ45 Modular Plug for Round Stranded UTP Conductor 4-Pair, 100 Pack

More Info
Check Prices
Cat6
RJ45 (MALE)
RJ45 (MALE)
Lifetime limited warranty
-40 TO 158 F (-40 TO 70 C)
-40 TO 158 F (-40 TO 70 C)
10% TO 90% RH, NON-CONDENSING
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.