Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

The first 3 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N105-025-GY

Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 25 ft. (7.62 m)

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e
POWER
Power Over Cable (PoC) Support
No
PHYSICAL
Cable Jacket Color
Gray
Cable Jacket Material
PVC
Cable Jacket Rating
CM
Cable Shielding
STP
Cable Outer Diameter (OD)
5.9MM
Number of Conductors
4 Pair
Conductor Material
Stranded Copper
Conductor Gauge
24 AWG
Cable Length (ft.)
25
Cable Length (in.)
300
ENVIRONMENTAL
Operating Temperature Range
14 to 104 F (-10 to 40 C)
Storage Temperature Range
5 to 122 F (-15 to 50 C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard
100 MHz
Maximum Bandwidth as Tested
350 MHz
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3ab
CONNECTIONS
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE)
Crossover Wiring
No
Contact Plating
Gold
Connector Type
Molded
Wiring Configuration
EIA/TIA 568B
FEATURES & SPECIFICATIONS
IP68 Rated
No
Snagless Connector
No
Antibacterial
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; IEEE 802.3ab 1000Base-T; REACH
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
N105-050-GY

Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 50 ft. (15.24 m)

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e
POWER
Power Over Cable (PoC) Support
No
PHYSICAL
Cable Jacket Color
Gray
Cable Jacket Material
PVC
Cable Jacket Rating
CM
Cable Shielding
STP
Cable Outer Diameter (OD)
5.9MM
Number of Conductors
4 Pair
Conductor Material
Stranded Copper
Conductor Gauge
24 AWG
Cable Length (ft.)
50
Cable Length (in.)
600
ENVIRONMENTAL
Operating Temperature Range
14 to 104 F (-10 to 40 C)
Storage Temperature Range
5 to 122 F (-15 to 50 C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard
100 MHz
Maximum Bandwidth as Tested
350 MHz
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3ab
CONNECTIONS
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE)
Crossover Wiring
No
Contact Plating
Gold
Connector Type
Molded
Wiring Configuration
EIA/TIA 568B
FEATURES & SPECIFICATIONS
IP68 Rated
No
Snagless Connector
No
Antibacterial
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; IEEE 802.3ab 1000Base-T; REACH
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
N105-100-GY

Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 100 ft. (30.5 m)

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e
POWER
Power Over Cable (PoC) Support
No
PHYSICAL
Cable Jacket Color
Gray
Cable Jacket Material
PVC
Cable Jacket Rating
CM
Cable Shielding
STP
Cable Outer Diameter (OD)
5.9MM
Number of Conductors
4 Pair
Conductor Material
Stranded Copper
Conductor Gauge
24 AWG
Cable Length (ft.)
100
Cable Length (in.)
1200
ENVIRONMENTAL
Operating Temperature Range
14 to 104 F (-10 to 40 C)
Storage Temperature Range
5 to 122 F (-15 to 50 C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard
100 MHz
Maximum Bandwidth as Tested
350 MHz
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3ab
CONNECTIONS
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE)
Crossover Wiring
No
Contact Plating
Gold
Connector Type
Molded
Wiring Configuration
EIA/TIA 568B
FEATURES & SPECIFICATIONS
IP68 Rated
No
Snagless Connector
No
Antibacterial
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; IEEE 802.3ab 1000Base-T; REACH
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.