Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


N154-025-C3

Cat3 25-Pair Telco Cable (RJ21 M to Open End), 25-ft.

More Info
OVERVIEW
Technology
Cat3
CONNECTIONS
Side A - Connector 1
CENTRONICS 50 (MALE)
Side B - Connector 1
CENTRONICS 50 (FEMALE)
PHYSICAL
Color
Gray
Cable Shielding
UTP
Wire Type
Solid
Cable Length (ft.)
25
Cable Length (in.)
300
FEATURES & SPECIFICATIONS
Snagless Connector
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Product Warranty Period (International)
Lifetime limited warranty
N154-050-C3

Cat3 25-Pair Telco Cable (RJ21 M to Open End), 50-ft.

More Info
OVERVIEW
Technology
Cat3
CONNECTIONS
Side A - Connector 1
CENTRONICS 50 (MALE)
Side B - Connector 1
CENTRONICS 50 (FEMALE)
PHYSICAL
Color
Gray
Cable Shielding
UTP
Wire Type
Solid
Cable Length (ft.)
50
Cable Length (in.)
600
FEATURES & SPECIFICATIONS
Snagless Connector
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Product Warranty Period (International)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.