Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


N201-010-BK

Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft.

10
120
304.8
UTP
Black
9.00 x 7.00 x 0.50
0.30
Yes
24
Stranded
1Gbps
RJ45 (MALE)
RJ45 (MALE)
Cat6
Lifetime limited warranty
RoHS-Compliant
N201-003-BK

Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 3 ft.

3
36
91.4
UTP
Black
9.00 x 7.00 x 0.50
0.14
Yes
24
Stranded
1Gbps
RJ45 (MALE)
RJ45 (MALE)
Cat6
Lifetime limited warranty
 
N201-006-BK

Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 6 ft.

6
72
182.9
UTP
Black
9.00 x 7.00 x 0.50
0.21
Yes
24
Stranded
1Gbps
RJ45 (MALE)
RJ45 (MALE)
Cat6
Lifetime limited warranty
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.