Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA N235-001-6A

Cat6a Straight-Through Modular In-Line Snap-In Coupler, (RJ45 F/F), TAA

More Info
Check Prices
OVERVIEW
Product Type
RJ45 Coupler
Technology
Cat6a
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
 
 
PHYSICAL
Color
White
Connector Color
White
Unit Dimensions (hwd / in.)
5.000 x 4.000 x 0.500
 
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154°F (-40° to 68°C)
Relative Humidity
10% to 90% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
TAA N252-024-6A

24-Port 1U Rack-Mount Cat6a 110 Patch Panel with Cable Management Bar, 110 Punchdown, RJ45, TAA

More Info
Check Prices
OVERVIEW
Product Type
Rackmount
Technology
Cat6a
CONNECTIONS
Side A - Connector 1
110 IDC
Side B - Connector 1
RJ45 (FEMALE)
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
Number of Ports
24
PoE Power Budget (Watts)
90
PHYSICAL
Color
Black
 
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Cable Jacket Color
Black
Cable Management
Bar
Panel Style
Punchdown
ENVIRONMENTAL
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
TAA N254-024-6A

24-Port Cat6a Feed-Through Patch Panel - 4PPoE Compliant, 1U Rack-Mount, RJ45 Ethernet, Black, TAA

More Info
Check Prices
OVERVIEW
Product Type
Rackmount
Technology
Cat6a
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
Number of Ports
24
PoE Power Budget (Watts)
30
PHYSICAL
 
 
Unit Dimensions (hwd / in.)
1.700 x 19.000 x 1.250
 
 
Panel Style
Feed-Through
ENVIRONMENTAL
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
TAA N254-024-6A-OF

24-Port 1U Rack-Mount Cat6a Offset Feed-Through Patch Panel with Cable Management Bar, RJ45 Ethernet, TAA

More Info
Check Prices
OVERVIEW
Product Type
Rackmount
Technology
Cat6a
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
Number of Ports
24
PoE Power Budget (Watts)
30
PHYSICAL
 
 
Unit Dimensions (hwd / in.)
1.700 x 19.000 x 1.250
 
 
Panel Style
Feed-Through
ENVIRONMENTAL
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.