Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

The first 3 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N261-003-BK

Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
Technology
Cat6a
PHYSICAL
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
FT4
Cable Shielding
UTP
Cable Outer Diameter (OD)
6.2mm
Number of Conductors
4 Pair
Conductor Material
Stranded Copper
Conductor Gauge
24 AWG
Cable Length (ft.)
3
Cable Length (in.)
36
ENVIRONMENTAL
Operating Temperature Range
14 to 104 F (-10 to 40 C)
Storage Temperature Range
5 to 122 F (-15 to 50 C)
Operating Humidity Range
0% TO 90% RH, Non-Condensing
Storage Humidity Range
0% TO 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard
500 MHz
Maximum Bandwidth as Tested
600 MHz
Network Compatibility
10 Gbps
IEEE Standards Supported
802.3an
CONNECTIONS
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE)
Crossover Wiring
No
Contact Plating
Gold
Connector Type
Snagless
Wiring Configuration
EIA/TIA 568B
FEATURES & SPECIFICATIONS
IP68 Rated
No
Snagless Connector
Yes
Antibacterial
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; IEEE 802.3an 10GBase-T; REACH
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
N261-005-BK

Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 5 ft. (1.52 m)

More Info
Check Prices
OVERVIEW
Technology
Cat6a
PHYSICAL
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
FT4
Cable Shielding
UTP
Cable Outer Diameter (OD)
6.2mm
Number of Conductors
4 Pair
Conductor Material
Stranded Copper
Conductor Gauge
24 AWG
Cable Length (ft.)
5
Cable Length (in.)
60
ENVIRONMENTAL
Operating Temperature Range
14 to 104 F (-10 to 40 C)
Storage Temperature Range
5 to 122 F (-15 to 50 C)
Operating Humidity Range
0% TO 90% RH, Non-Condensing
Storage Humidity Range
0% TO 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard
500 MHz
Maximum Bandwidth as Tested
600 MHz
Network Compatibility
10 Gbps
IEEE Standards Supported
802.3an
CONNECTIONS
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE)
Crossover Wiring
No
Contact Plating
Gold
Connector Type
Snagless
Wiring Configuration
EIA/TIA 568B
FEATURES & SPECIFICATIONS
IP68 Rated
No
Snagless Connector
Yes
Antibacterial
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; IEEE 802.3an 10GBase-T; REACH
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
N261-007-BK

Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 7 ft. (2.13 m)

More Info
Check Prices
OVERVIEW
Technology
Cat6a
PHYSICAL
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
FT4
Cable Shielding
UTP
Cable Outer Diameter (OD)
6.2mm
Number of Conductors
4 Pair
Conductor Material
Stranded Copper
Conductor Gauge
24 AWG
Cable Length (ft.)
7
Cable Length (in.)
84
ENVIRONMENTAL
Operating Temperature Range
14 to 104 F (-10 to 40 C)
Storage Temperature Range
5 to 122 F (-15 to 50 C)
Operating Humidity Range
0% TO 90% RH, Non-Condensing
Storage Humidity Range
0% TO 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard
500 MHz
Maximum Bandwidth as Tested
600 MHz
Network Compatibility
10 Gbps
IEEE Standards Supported
802.3an
CONNECTIONS
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE)
Crossover Wiring
No
Contact Plating
Gold
Connector Type
Snagless
Wiring Configuration
EIA/TIA 568B
FEATURES & SPECIFICATIONS
IP68 Rated
No
Snagless Connector
Yes
Antibacterial
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; IEEE 802.3an 10GBase-T; REACH
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.