Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


N261003BK

Cat6a Snagless 10G Certified Ethernet Cable, (RJ45 M/M) - Black, 3 ft.

More Info
Check Prices
3
36
91.4
UTP
Black
Yes
Stranded
10Gbps
RJ45 (MALE)
RJ45 (MALE)
Cat6a
RoHS Compliant
Lifetime limited warranty
N261005BK

Cat6a Snagless 10G Certified Ethernet Cable, (RJ45 M/M) - Black, 5 ft.

More Info
Check Prices
5
60
152.4
UTP
Black
Yes
Stranded
10Gbps
RJ45 (MALE)
RJ45 (MALE)
Cat6a
RoHS Compliant
Lifetime limited warranty
N261010BK

Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 10 ft.

More Info
Check Prices
10
120
304.8
UTP
Black
Yes
Stranded
10Gbps
RJ45 (MALE)
RJ45 (MALE)
Cat6a
RoHS Compliant
Lifetime limited warranty
N261014BK

Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 14 ft.

More Info
Check Prices
14
168
426.7
UTP
Black
Yes
Stranded
10Gbps
RJ45 (MALE)
RJ45 (MALE)
Cat6a
RoHS Compliant
Lifetime limited warranty
N261020BK

Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 20 ft.

More Info
Check Prices
20
240
609.6
UTP
Black
Yes
Stranded
10Gbps
RJ45 (MALE)
RJ45 (MALE)
Cat6a
RoHS Compliant
Lifetime limited warranty
N261025BK

Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 25 ft.

More Info
Check Prices
25
300
762
UTP
Black
Yes
Stranded
10Gbps
RJ45 (MALE)
RJ45 (MALE)
Cat6a
RoHS Compliant
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.