Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


N266003

T1 Shielded RJ48C Crossover Cable (RJ45 M/M), 3 ft. TAA

More Info
Check Prices
T1
3
36
91.4
CMR
Beige
No
Solid
RJ45 (MALE)
RJ45 (MALE)
Lifetime limited warranty
N265003

T1 Shielded RJ48C Ethernet Cable (RJ45 M/M), 3 ft. TAA

More Info
Check Prices
T1
3
36
91.4
CMR
Beige
No
Solid
RJ45 (MALE)
RJ45 (MALE)
Lifetime limited warranty
N265005

T1 Shielded RJ48C Ethernet Cable (RJ45 M/M), 5 ft. TAA

More Info
Check Prices
T1
5
60
152.4
CMR
Beige
No
Solid
RJ45 (MALE)
RJ45 (MALE)
Lifetime limited warranty
N265010

T1 Shielded RJ48C Ethernet Cable (RJ45 M/M), 10 ft. TAA

More Info
Check Prices
T1
10
120
304.8
CMR
Beige
No
Solid
RJ45 (MALE)
RJ45 (MALE)
Lifetime limited warranty
N266005

T1 Shielded RJ48C Crossover Cable (RJ45 M/M), 5 ft. TAA

More Info
Check Prices
T1
5
60
152.4
 
Beige
No
Solid
RJ45 (MALE)
RJ45 (MALE)
Lifetime limited warranty
N266007

T1 Shielded RJ48C Crossover Cable (RJ45 M/M), 7 ft. TAA

More Info
Check Prices
T1
7
84
213.4
CMR
Beige
No
Solid
RJ45 (MALE)
RJ45 (MALE)
Lifetime limited warranty
N266010

T1 Shielded RJ48C Crossover Cable (RJ45 M/M), 10 ft. TAA

More Info
Check Prices
T1
10
120
304.8
CMR
Beige
No
Solid
RJ45 (MALE)
RJ45 (MALE)
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.