Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N280-01M-28-BK

SFP28 to SFP28 25GbE Passive Twinax Copper Cable (M/M), SFP-H25G-CU1M Compatible, Black, 1 m (3.3 ft.)

More Info
Check Prices
OVERVIEW
Cable Type
Passive
Compatible Brand
Arista; Cisco; Dell; Juniper
CONNECTIONS
Side A - Connector 1
SFP28 (Male)
Side B - Connector 1
SFP28 (Male)
PHYSICAL
Color
Black
Material of Construction
CONNECTOR: ZINC ALLOY, CABLE: PVC
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
CM
Cable Outer Diameter (OD)
4.5MM
Wire Gauge (AWG)
30
Cable Length (ft.)
3.28
Cable Length (in.)
39.4
Minimum Bend Radius
45 mm
Unit Dimensions (hwd / in.)
12.000 x 10.500 x 0.180
ENVIRONMENTAL
Operating Temperature Range
32° TO 158°F (0° TO 70°C)
Storage Temperature Range
-4° TO 185°F (-20° TO 85°C)
Operating Humidity Range
5% TO 85% RH, NON-CONDENSING
Storage Humidity Range
5% TO 85% RH, NON-CONDENSING
COMMUNICATIONS
Network Compatibility
25 Gbps
IEEE Standards Supported
802.3by
FEATURES & SPECIFICATIONS
Push/Pull Tabs
Yes
Breakout
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed
Product Compliance
CE (Europe); FCC (USA); IEEE 802.3by; MSA SFF-8432; REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N280-02M-28-BK

SFP28 to SFP28 25GbE Passive Twinax Copper Cable (M/M), SFP-H25G-CU2M Compatible, Black, 2 m (6.6 ft.)

More Info
Check Prices
OVERVIEW
Cable Type
Passive
Compatible Brand
Arista; Cisco; Dell; Juniper
CONNECTIONS
Side A - Connector 1
SFP28 (Male)
Side B - Connector 1
SFP28 (Male)
PHYSICAL
Color
Black
Material of Construction
CONNECTOR: ZINC ALLOY, CABLE: PVC
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
CM
Cable Outer Diameter (OD)
4.5 mm
Wire Gauge (AWG)
30
Cable Length (ft.)
6.56
Cable Length (in.)
78.74
Minimum Bend Radius
45 mm
Unit Dimensions (hwd / in.)
12.000 x 10.500 x 0.500
ENVIRONMENTAL
Operating Temperature Range
32° TO 158°F (0° TO 70°C)
Storage Temperature Range
-4° TO 185°F (-20° TO 85°C)
Operating Humidity Range
5% TO 85% RH, NON-CONDENSING
Storage Humidity Range
5% TO 85% RH, NON-CONDENSING
COMMUNICATIONS
Network Compatibility
25 Gbps
IEEE Standards Supported
802.3by
FEATURES & SPECIFICATIONS
Push/Pull Tabs
Yes
Breakout
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed
Product Compliance
CE (Europe); FCC (USA); IEEE 802.3by; MSA SFF-8432; REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N280-03M-28-BK

SFP28 to SFP28 25GbE Passive Twinax Copper Cable (M/M), SFP-H25G-CU3M Compatible, Black, 3 m (9.8 ft.)

More Info
Check Prices
OVERVIEW
Cable Type
Passive
Compatible Brand
Arista; Cisco; Dell; Juniper
CONNECTIONS
Side A - Connector 1
SFP28 (Male)
Side B - Connector 1
SFP28 (Male)
PHYSICAL
Color
Black
Material of Construction
CONNECTOR: ZINC ALLOY, CABLE: PVC
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
CM
Cable Outer Diameter (OD)
6.0 mm
Wire Gauge (AWG)
26
Cable Length (ft.)
9.84
Cable Length (in.)
118.1
Minimum Bend Radius
60 mm
Unit Dimensions (hwd / in.)
12.000 x 10.500 x 0.500
ENVIRONMENTAL
Operating Temperature Range
32° TO 158°F (0° TO 70°C)
Storage Temperature Range
-4° TO 185°F (-20° TO 85°C)
Operating Humidity Range
5% TO 85% RH, NON-CONDENSING
Storage Humidity Range
5% TO 85% RH, NON-CONDENSING
COMMUNICATIONS
Network Compatibility
25 Gbps
IEEE Standards Supported
802.3by
FEATURES & SPECIFICATIONS
Push/Pull Tabs
Yes
Breakout
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed
Product Compliance
CE (Europe); FCC (USA); IEEE 802.3by; MSA SFF-8432; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N280-04M-28-BK

SFP28 to SFP28 25GbE Passive Twinax Copper Cable (M/M), SFP-H25G-CU4M Compatible, Black, 4 m (13.1 ft.)

More Info
Check Prices
OVERVIEW
Cable Type
Passive
Compatible Brand
Arista; Cisco; Dell; Juniper
CONNECTIONS
Side A - Connector 1
SFP28 (Male)
Side B - Connector 1
SFP28 (Male)
PHYSICAL
Color
Black
Material of Construction
CONNECTOR: ZINC ALLOY, CABLE: PVC
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
CM
Cable Outer Diameter (OD)
6.0 mm
Wire Gauge (AWG)
26
Cable Length (ft.)
13.1
Cable Length (in.)
157.48
Minimum Bend Radius
60 mm
Unit Dimensions (hwd / in.)
12.000 x 10.500 x 0.500
ENVIRONMENTAL
Operating Temperature Range
32° TO 158°F (0° TO 70°C)
Storage Temperature Range
-4° TO 185°F (-20° TO 85°C)
Operating Humidity Range
5% TO 85% RH, NON-CONDENSING
Storage Humidity Range
5% TO 85% RH, NON-CONDENSING
COMMUNICATIONS
Network Compatibility
25 Gbps
IEEE Standards Supported
802.3by
FEATURES & SPECIFICATIONS
Push/Pull Tabs
Yes
Breakout
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed
Product Compliance
CE (Europe); FCC (USA); IEEE 802.3by; MSA SFF-8432; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.