Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N286-01G-SX-A

Arista-Compatible SFP-1G-SX SFP Transceiver - 1000Base-SX, LC Duplex MMF, 1.25 Gbps, 850 nm, 550 m (1804 ft.)

More Info
Check Prices
OVERVIEW
Brand Compatibility
Arista
Technology
Fiber; Multimode
Optical Mode
OM2
Mode Type
Multimode
 
CONNECTIONS
Side A - Connector 1
SFP (MALE)
Side B - Connector 1
LC DUPLEX (MALE)
Connector Material
Zinc Alloy
PHYSICAL
Unit Dimensions (hwd / in.)
0.700 x 3.100 x 5.700
Unit Weight (lbs.)
0.1102
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5% to 95% RH, Non-Condensing
 
COMMUNICATIONS
Maximum Data Rate
1.25 Gbps
Network Compatibility
1 Gbps (Gigabit)
Wavelength
830nm; 850nm; 860nm
Transmission Distance
550 m
FEATURES & SPECIFICATIONS
Data Transfer Rate
1.25 Gbps
Multi-Source Agreement (MSA) Compliant
Yes
Driver Required
No
Optical Port
LC
STANDARDS & COMPLIANCE
Product Certifications
EN 55032; IEC/EN 63000
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
N286-01G-SX-C

Cisco-Compatible GLC-SX-MMD SFP Transceiver - 1000Base-SX, LC Duplex MMF, 1.25 Gbps, 850 nm, 550 m (1804 ft.)

More Info
Check Prices
OVERVIEW
Brand Compatibility
Cisco
Technology
Fiber; Multimode
Optical Mode
OM2
Mode Type
Multimode
 
CONNECTIONS
Side A - Connector 1
SFP (MALE)
Side B - Connector 1
LC DUPLEX (MALE)
Connector Material
Zinc Alloy
PHYSICAL
Unit Dimensions (hwd / in.)
0.700 x 3.100 x 5.700
Unit Weight (lbs.)
0.1102
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5% to 95% RH, Non-Condensing
 
COMMUNICATIONS
Maximum Data Rate
1.25 Gbps
Network Compatibility
1 Gbps (Gigabit)
Wavelength
830nm; 850nm; 860nm
Transmission Distance
550 m
FEATURES & SPECIFICATIONS
Data Transfer Rate
1.25 Gbps
Multi-Source Agreement (MSA) Compliant
Yes
Driver Required
No
Optical Port
LC
STANDARDS & COMPLIANCE
Product Certifications
EN 55032; IEC/EN 63000
Product Compliance
RoHS; CE (Europe); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
N286-01G-SX-G

SFP Transceiver - 1000Base-SX, LC Duplex MMF, 1.25 Gbps, 850 nm, 550 m (1804 ft.)

More Info
Check Prices
OVERVIEW
Brand Compatibility
Cisco
Technology
Fiber; Multimode
Optical Mode
OM2
Mode Type
Multimode
 
CONNECTIONS
Side A - Connector 1
SFP (MALE)
Side B - Connector 1
LC DUPLEX (MALE)
Connector Material
Zinc Alloy
PHYSICAL
Unit Dimensions (hwd / in.)
0.700 x 3.100 x 5.700
Unit Weight (lbs.)
0.1102
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5% to 95% RH, Non-Condensing
 
COMMUNICATIONS
Maximum Data Rate
1.25 Gbps
Network Compatibility
1 Gbps (Gigabit)
Wavelength
830nm; 850nm; 860nm
Transmission Distance
550 m
FEATURES & SPECIFICATIONS
Data Transfer Rate
1.25 Gbps
Multi-Source Agreement (MSA) Compliant
Yes
Driver Required
No
Optical Port
LC; SFP
STANDARDS & COMPLIANCE
Product Certifications
EN 55032; IEC/EN 63000
Product Compliance
RoHS; CE (Europe); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
N286-01GSX-MDLC

Cisco-Compatible GLC-SX-MMD 1000Base-SX SFP Transceiver, DDM, Multimode LC, 850nm, 550M

More Info
Check Prices
OVERVIEW
Brand Compatibility
Cisco
 
 
 
 
CONNECTIONS
Side A - Connector 1
SFP (MALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
 
PHYSICAL
Unit Dimensions (hwd / in.)
1.750 x 19.000 x 13.000
Unit Weight (lbs.)
0.05
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5% to 95% RH, Non-Condensing
Operating Temperature
32 to 158 F (0 to 70 C)
COMMUNICATIONS
 
Network Compatibility
1 Gbps (Gigabit)
Wavelength
850nm
Transmission Distance
550 m
FEATURES & SPECIFICATIONS
Data Transfer Rate
1 Gbps
Multi-Source Agreement (MSA) Compliant
Yes
 
Optical Port
LC
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.