Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N286-100G-SR4SC

Cisco-Compatible QSFP-100G-SR4-S QSFP28 Transceiver - 100GBase-SR4, MTP/MPO MMF, 100 Gbps, 850 nm, 100 m (328 ft.)

More Info
Check Prices
OVERVIEW
Brand Compatibility
Cisco
Technology
Fiber; Multimode
Optical Mode
OM4
Mode Type
Multimode
CONNECTIONS
Side A - Connector 1
QSFP28 (MALE)
Side B - Connector 1
12-STRAND MTP/MPO (MALE)
Connector Material
Zinc Alloy
PHYSICAL
Unit Dimensions (hwd / in.)
0.700 x 3.100 x 5.700
Unit Weight (lbs.)
0.1102
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 185°F (-10° to 85°C)
Relative Humidity
5% to 85% RH, Non-Condensing
 
 
COMMUNICATIONS
Maximum Data Rate
100 Gbps
Network Compatibility
100 Gbps
Wavelength
840nm; 850nm; 860nm
Transmission Distance
100 m
FEATURES & SPECIFICATIONS
Data Transfer Rate
100 Gbps
Multi-Source Agreement (MSA) Compliant
Yes
Driver Required
No
Optical Port
MPO/MTP
STANDARDS & COMPLIANCE
Product Certifications
EN 55032; IEC/EN 63000
Product Compliance
RoHS; CE (Europe); FCC Part 15 Class B (USA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
N286-100G-SR4SG

QSFP28 Transceiver - 100GBase-SR4, MTP/MPO MMF, 100 Gbps, 850 nm, 100 m (328 ft.)

More Info
Check Prices
OVERVIEW
Brand Compatibility
Cisco
Technology
Fiber; Multimode
Optical Mode
OM4
Mode Type
Multimode
CONNECTIONS
Side A - Connector 1
QSFP28 (MALE)
Side B - Connector 1
12-STRAND MTP/MPO (MALE)
Connector Material
Zinc Alloy
PHYSICAL
Unit Dimensions (hwd / in.)
0.700 x 3.100 x 5.700
Unit Weight (lbs.)
0.1102
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 185°F (-10° to 85°C)
Relative Humidity
5% to 85% RH, Non-Condensing
 
 
COMMUNICATIONS
Maximum Data Rate
100 Gbps
Network Compatibility
100 Gbps
Wavelength
840nm; 850nm; 860nm
Transmission Distance
100 m
FEATURES & SPECIFICATIONS
Data Transfer Rate
100 Gbps
Multi-Source Agreement (MSA) Compliant
Yes
Driver Required
No
Optical Port
MPO/MTP
STANDARDS & COMPLIANCE
Product Certifications
EN 55032; IEC/EN 63000
Product Compliance
RoHS; CE (Europe); FCC Part 15 Class B (USA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
N286-10G-SR-C

Cisco-Compatible SFP-10G-SR SFP+ Transceiver - 10GBase-SR, LC Duplex MMF, 10 Gbps, 850 nm, 400 m (1312 ft.)

More Info
Check Prices
OVERVIEW
Brand Compatibility
Cisco
Technology
Fiber; Multimode
Optical Mode
OM4
Mode Type
Multimode
CONNECTIONS
Side A - Connector 1
SFP+ (MALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
Connector Material
Zinc Alloy
PHYSICAL
Unit Dimensions (hwd / in.)
0.700 x 3.100 x 5.700
Unit Weight (lbs.)
0.1102
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5% to 85% RH, Non-Condensing
 
 
COMMUNICATIONS
Maximum Data Rate
10 Gbps
Network Compatibility
10 Gbps
Wavelength
840nm; 850nm; 860nm
Transmission Distance
400 m
FEATURES & SPECIFICATIONS
Data Transfer Rate
10 Gbps
Multi-Source Agreement (MSA) Compliant
Yes
Driver Required
No
Optical Port
LC
STANDARDS & COMPLIANCE
Product Certifications
EN 55032; IEC/EN 63000
Product Compliance
RoHS; CE (Europe); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
N286-10G-SR-G

SFP+ Transceiver - 10GBase-SR, LC Duplex MMF, 10 Gbps, 850 nm, 400 m (1312 ft.)

More Info
Check Prices
OVERVIEW
Brand Compatibility
Cisco
Technology
Fiber; Multimode
Optical Mode
OM4
Mode Type
Multimode
CONNECTIONS
Side A - Connector 1
SFP+ (FEMALE)
Side B - Connector 1
LC DUPLEX (MALE)
Connector Material
Zinc Alloy
PHYSICAL
Unit Dimensions (hwd / in.)
0.700 x 3.100 x 5.700
Unit Weight (lbs.)
0.1102
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5% to 85% RH, Non-Condensing
 
 
COMMUNICATIONS
Maximum Data Rate
10 Gbps
Network Compatibility
10 Gbps
Wavelength
840nm; 850nm; 860nm
Transmission Distance
400 m
FEATURES & SPECIFICATIONS
Data Transfer Rate
10 Gbps
Multi-Source Agreement (MSA) Compliant
Yes
Driver Required
No
Optical Port
LC
STANDARDS & COMPLIANCE
Product Certifications
EN 55032; IEC/EN 63000
Product Compliance
RoHS; CE (Europe); FCC Part 15 Class B (USA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.