Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


N32001M

Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 1M (3 ft.)

More Info
Check Prices
125 micron
62.5 micron
2
OM1
3.3
39.4
LSZH
Orange
1Gbps
LC DUPLEX (MALE)
LC DUPLEX (MALE)
Multimode
No
ROHS
FDDI and OFNR rated
Lifetime limited warranty
N52005M

Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 5M (16 ft.)

More Info
Check Prices
125 micron
50 micron
2
OM2
16.4
196.9
LSZH
Orange
1Gbps
LC DUPLEX (MALE)
LC DUPLEX (MALE)
Multimode
No
 
FDDI and OFNR rated
Lifetime limited warranty
N82003M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.)

More Info
Check Prices
125 micron
50 micron
2
OM3
9.8
118.1
LSZH
Aqua
10Gbps / 40Gbps / 100Gbps
LC DUPLEX (MALE)
LC DUPLEX (MALE)
Multimode
No
 
 
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.