Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


N35603M

Duplex Singlemode 8.3/125 Fiber Patch Cable (SC/SC), 3M (9.84 ft.)

More Info
Check Prices
125 micron
8.3 micron
2
Singlemode
OS2
 
 
 
 
 
 
 
 
 
 
9.8
118.1
Yellow
 
 
SC DUPLEX (MALE)
SC DUPLEX (MALE)
No
FDDI and OFNR rated
Lifetime limited warranty
N42003M

Fiber Optic Mode Conditioning Patch Cable ( SC / Mode Conditioning to ST ), 3M (9.84 ft.)

More Info
Check Prices
125 micron; 125 micorn
62.5 micron; 8.3 micron
2
Mode Conditioning
 
 
 
 
 
 
 
 
 
 
 
9.8
118.1
Orange; Yellow
LSZH
 
SC DUPLEX (MALE)
ST DUPLEX (MALE)
No
 
Lifetime limited warranty
N42503M

Fiber Optic Mode Conditioning Patch Cable (LC Mode Conditioning to SC), 3M (9.84 ft.)

More Info
Check Prices
125 micron; 125 micorn
62.5 micron; 8.3 micron
2
Mode Conditioning
 
 
 
 
 
 
 
 
 
 
 
9.8
118.1
Orange; Yellow
 
 
LC DUPLEX (MALE)
SC DUPLEX (MALE)
No
 
Lifetime limited warranty
N50603M

Duplex Multimode 50/125 Fiber Patch Cable (SC/SC), 3M (9.84 ft.)

More Info
Check Prices
125 micron
50 micron
2
Multimode
OM2
1.0 DB/KM MAXIMUM
3.5 DB/KM MAXIMUM
600 MHZ-KM MINIMUM
220 MHZ-KM MINIMUM
.275 NOMINAL
245 +/- 15 MICRONS
ACRYLATE
100,000 PSI
900 +/- 50 MICRONS
PVC
9.8
118.1
Orange
 
1Gbps
SC DUPLEX (MALE)
SC DUPLEX (MALE)
No
FDDI and OFNR rated
Lifetime limited warranty
N80603M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (SC/SC) - Aqua, 3M (9.84 ft.)

More Info
Check Prices
125 micron
50 micron
2
Multimode
OM3
 
 
 
 
 
 
 
 
 
 
9.8
118.1
Aqua
LSZH
10Gbps / 40Gbps / 100Gbps
SC DUPLEX (MALE)
SC DUPLEX (MALE)
No
 
Lifetime limited warranty
N306010

Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 3M (9.84 ft.)

More Info
Check Prices
125 micron
62.5 micron
2
Multimode
OM1
 
 
 
 
 
 
 
 
 
 
10
120
Orange
 
1Gbps
SC DUPLEX (MALE)
SC DUPLEX (MALE)
No
FDDI and OFNR rated
Lifetime limited warranty
N42602M

Fiber Optic Mode Conditioning Patch Cable (SC/SC), 2M (6.56 ft.)

More Info
Check Prices
125 micron; 125 micorn
62.5 micron; 8.3 micron
2
Mode Conditioning
 
 
 
 
 
 
 
 
 
 
 
6.6
78.7
Orange; Yellow
 
 
SC DUPLEX (MALE)
SC DUPLEX (MALE)
No
 
Lifetime limited warranty
N42605M

Fiber Optic Mode Conditioning Patch Cable (SC/SC), 5M (16.4 ft.)

More Info
Check Prices
125 micron; 125 micorn
62.5 micron; 8.3 micron
2
Mode Conditioning
 
 
 
 
 
 
 
 
 
 
 
16.4
196.9
Orange; Yellow
LSZH
 
SC DUPLEX (MALE)
SC DUPLEX (MALE)
No
 
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.