Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 2 Products


N37050M

Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 50 m (164 ft.)

125 micron
8.3 micron
2
OS2
164
1968.5
Yellow
9.00 x 7.00 x 0.50
0.84
LSZH
10Gbps
LC DUPLEX (MALE)
LC DUPLEX (MALE)
Singlemode
No
FDDI and OFNR rated
Lifetime limited warranty
N37040M

Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 40 m (131 ft.)

125 micron
8.3 micron
2
OS2
131.2
1574.8
Yellow
9.00 x 7.00 x 0.50
0.68
 
10Gbps
LC DUPLEX (MALE)
LC DUPLEX (MALE)
Singlemode
No
FDDI and OFNR rated
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.