Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


N482-01U

Enclosure for 5 High-Density Fiber Cassettes, 1U

More Info
Check Prices
Singlemode; Multimode
 
Black
1.75 x 19 x 13
4.5
-20 to 60 C (-4 to 140 F)
Lifetime limited warranty
 
 
 
N492-036-LCLC-E

36-Port Fiber Patch Panel Enclosure, 1U Rack-Mount (LC/LC)

More Info
Check Prices
Singlemode; Multimode
Feed-Through
Black
1.75 x 19 x 8
 
 
Lifetime limited warranty
36
LC DUPLEX (FEMALE)
LC DUPLEX (FEMALE)
N482-02U

Enclosure for 14 High-Density Fiber Cassettes, 2U

More Info
Check Prices
Singlemode; Multimode
 
Black
3.5 x 19 x 13
6.9
-20 to 60 C (-4 to 140 F)
Lifetime limited warranty
 
 
 
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.