Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


N4821M24LC12

100Gb/120Gb to 10Gb Breakout Cassette - 24-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC

More Info
Check Prices
Multimode; MTP/MPO
Black
1.2 x 3.5 x 4.7
0.53
12
24-STRAND MTP (MALE)
LC DUPLEX (FEMALE)
Lifetime limited warranty
 
 
N4841M24LC12

100Gb/120Gb to10Gb Breakout Cassette, 24-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex

More Info
Check Prices
Multimode; MTP/MPO
Black
1.4 x 4.4 x 3.8
0.7
12
24-STRAND MTP (MALE)
LC DUPLEX (FEMALE)
Lifetime limited warranty
-4 to 122 F (-20 to 50 C)
RoHS, REACH
N4843M8LC12

40/100Gb Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber MTP/MPO to (x12) LC Duplex, Type-B Polarity

More Info
Check Prices
Multimode; MTP/MPO
 
 
 
12
8-STRAND MTP (MALE)
LC DUPLEX (FEMALE)
Lifetime limited warranty
 
 
N4822M12LC12

40Gb to 10Gb Breakout Cassette - (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC

More Info
Check Prices
Multimode; MTP/MPO
Black
1.2 x 3.5 x 4.7
0.55
12
12-STRAND MTP (MALE)
LC DUPLEX (FEMALE)
Lifetime limited warranty
 
 
N4823M8LC12

40/100Gb Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb (x3) 8-Fiber OM4 MTP/MPO (Male with Pins) to (x12) LC Duplex, Type-B Polarity

More Info
Check Prices
Multimode; MTP/MPO
 
 
 
12
8-STRAND MTP (MALE)
LC DUPLEX (FEMALE)
Lifetime limited warranty
 
 
N4842M12LC12

40Gb to 10Gb Breakout Cassette, (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex

More Info
Check Prices
Multimode; MTP/MPO
Black
1.4 x 4.4 x 3.8
0.7
12
12-STRAND MTP (MALE)
LC DUPLEX (FEMALE)
Lifetime limited warranty
-4 to 122 F (-20 to 50 C)
RoHS, REACH
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.