Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 2 Products


N484-00U

High Density Copper / Fiber Cassette Sleeve, 0U, 1-Cassette Capacity

Black
2.60 x 4.80 x 9.10
0.80
1.5 x 4.4 x 7.3
 
-4 to 122 F (-20 to 50 C)
Cat5/5e; Cat6; Cat6a; Multimode; MTP/MPO
RoHS, REACH
Lifetime limited warranty
N484-01U

High Density Copper / Fiber Enclosure Panel, 1U, 4-Cassette Capacity

Black
14.96 x 21.30 x 3.54
6.39
1.75 x 19 x 13
4.4
-4 to 140 F (-20 to 60 C)
Cat5/5e; Cat6; Cat6a; Multimode; MTP/MPO
RoHS, REACH
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.