Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


P004-002-13LA

Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black

More Info
Check Prices
Computer; Monitor/HDTV; Printer; Server; UPS; PDU
Global
10
100-250
Black
Black
PVC
VW-1
SJT
3
18
2
 
-4 F TO 140 F (-20 C TO 60 C)
-4 F TO 140 F (-20 C TO 60 C)
10 TO 65% RH
10 TO 65% RH
IEC-320-C14
IEC-320-C13 - LEFT ANGLE
Yes
No
Yes
UL/Cul, RoHS, REACH
UL/CSA
Lifetime limited warranty
P004-002-13RA

Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black

More Info
Check Prices
Computer; Monitor/HDTV; Printer; Server; UPS; PDU
Global
10
100-250
Black
Black
PVC
VW-1
SJT
3
18
2
 
-4 F TO 140 F (-20 C TO 60 C)
-4 F TO 140 F (-20 C TO 60 C)
10 TO 65% RH
10 TO 65% RH
IEC-320-C14
IEC-320-C13 - RIGHT ANGLE
Yes
No
Yes
UL/Cul, RoHS, REACH
UL/CSA
Lifetime limited warranty
P004-004-BL

PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Blue

More Info
Check Prices
Computer; Monitor/HDTV; Printer; Server; UPS; PDU
Global
10
100-250
Blue
Black
PVC
FT2
SJT
3
18
4
7.70mm
-4 TO 140 F (- 20° TO 60°C)
-4 TO 140 F (- 20° TO 60°C)
20-80% RH
20-80% RH
IEC-320-C14
IEC-320-C13
Yes
No
No
UL/Cul, RoHS, REACH
UL /CSA
Lifetime limited warranty
P004-004-GN

PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Green

More Info
Check Prices
Computer; Monitor/HDTV; Printer; Server; UPS; PDU
Global
10
100-250
Green
Black
PVC
FT2
SJT
3
18
4
7.70mm
-4 TO 140 F (- 20° TO 60°C)
-4 TO 140 F (- 20° TO 60°C)
20-80% RH
20-80% RH
IEC-320-C14
IEC-320-C13
Yes
No
No
UL/Cul, RoHS, REACH
UL /CSA
Lifetime limited warranty
P004-004-RD

PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Red

More Info
Check Prices
Computer; Monitor/HDTV; Printer; Server; UPS; PDU
Global
10
100-250
Red
Black
PVC
FT2
SJT
3
18
4
7.70mm
-4 TO 140 F (- 20° TO 60°C)
-4 TO 140 F (- 20° TO 60°C)
20-80% RH
20-80% RH
IEC-320-C14
IEC-320-C13
Yes
No
No
UL/Cul, RoHS, REACH
UL /CSA
Lifetime limited warranty
P004-004-YW

PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Yellow

More Info
Check Prices
Computer; Monitor/HDTV; Printer; Server; UPS; PDU
Global
10
100-250
Yellow
Black
PVC
FT2
SJT
3
18
4
7.70mm
-4 TO 140 F (- 20° TO 60°C)
-4 TO 140 F (- 20° TO 60°C)
20-80% RH
20-80% RH
IEC-320-C14
IEC-320-C13
Yes
No
No
UL/Cul, RoHS, REACH
UL /CSA
Lifetime limited warranty
P005-006-14LA

Heavy-Duty PDU Power Cord, C13 to Left-Angle C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black

More Info
Check Prices
Computer; Monitor/HDTV; Printer; Server; Router; Network Switch; UPS; PDU
Global
15
100-250
Black
Black
PVC
FT2
SJT
3
14
6
9.20mm
-4 TO 140 F (- 20° TO 60°C)
-4 TO 140 F (- 20° TO 60°C)
20-80% RH
20-80% RH
IEC-320-C14 - LEFT ANGLE
IEC-320-C13
Yes
No
Yes
UL/Cul, RoHS, REACH
UL /CSA
Lifetime limited warranty
P005-006-14RA

Heavy-Duty PDU Power Cord, C13 to Right-Angle C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black

More Info
Check Prices
Computer; Monitor/HDTV; Printer; Server; Router; Network Switch; UPS; PDU
Global
15
100-250
Black
Black
PVC
FT2
SJT
3
14
6
9.20mm
-4 TO 140 F (- 20° TO 60°C)
-4 TO 140 F (- 20° TO 60°C)
20-80% RH
20-80% RH
IEC-320-C14 - RIGHT ANGLE
IEC-320-C13
Yes
No
Yes
UL/Cul, RoHS, REACH
UL /CSA
Lifetime limited warranty
P005-006-GN

Heavy-Duty PDU Power Cable, C13 to C14 - 15A, 250V, 14 AWG, Green, 6 ft. (1.83 m)

More Info
Computer; Monitor/HDTV; Printer; Server; Router; Network Switch; UPS; PDU
Global
15
100-250
Green
Black
PVC
FT2
SJT
3
14
6
9.20mm
-4 TO 140 F (- 20° TO 60°C)
-4 TO 140 F (- 20° TO 60°C)
20-80% RH
20-80% RH
IEC-320-C14
IEC-320-C13
Yes
No
No
UL/Cul, RoHS, REACH
UL /CSA
Lifetime limited warranty
P005-006-YW

Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Yellow Plugs

More Info
Check Prices
Computer; Monitor/HDTV; Printer; Server; Router; Network Switch; UPS; PDU
Global
15
100-250
Yellow
Black
PVC
FT2
SJT
3
14
6
9.20mm
-4 TO 140 F (- 20° TO 60°C)
-4 TO 140 F (- 20° TO 60°C)
20-80% RH
20-80% RH
IEC-320-C14
IEC-320-C13
Yes
No
No
UL/Cul, RoHS, REACH
UL /CSA
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.