Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


P00400213LA

Power Extension Cord, Left Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft., Black

More Info
Check Prices
North America
10
2
100-250
Black
3
SJT
18
IEC-320-C14
IEC-320-C13 - LEFT ANGLE
Yes
No
Lifetime limited warranty
 
 
 
 
P00400213RA

Power Extension Cord, Right Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft., Black

More Info
Check Prices
North America
10
2
100-250
Black
3
SJT
18
IEC-320-C14
IEC-320-C13 - RIGHT ANGLE
Yes
No
Lifetime limited warranty
 
 
 
 
P005002

Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft., Black

More Info
Check Prices
North America
15
2
100-250
Black
3
SJT
14
IEC-320-C14
IEC-320-C13
Yes
No
Lifetime limited warranty
-4 F (-20 C) to 140 F (60 C)
-4 F (-20 C) to 140 F (60 C)
10-85% RH
10-85% RH
P005006

Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft., Black

More Info
Check Prices
North America
15
6
100-250
Black
3
SJT
14
IEC-320-C14
IEC-320-C13
Yes
No
Lifetime limited warranty
-4 F (-20 C) to 140 F (60 C)
-4 F (-20 C) to 140 F (60 C)
10-85% RH
10-85% RH
P005010

Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft., Black

More Info
Check Prices
North America
15
10
100-250
Black
3
SJT
14
IEC-320-C14
IEC-320-C13
Yes
No
Lifetime limited warranty
-4 F (-20 C) to 140 F (60 C)
-4 F (-20 C) to 140 F (60 C)
10-85% RH
10-85% RH
P036002

Power Extension Cord, C19 to C20 - Heavy Duty, 20A, 250V, 12 AWG, 2 ft., Black

More Info
Check Prices
North America
20
2
250
Black
3
SJT
12
IEC-320-C20
IEC-320-C19
Yes
No
Lifetime limited warranty
 
 
 
 
P03600220LA

Power Extension Cord, C19 to Left Angle C20 - Heavy Duty, 20A, 250V, 12 AWG, 2 ft., Black

More Info
Check Prices
North America
20
2
100-250
Black
3
SJT
12
IEC-320-C20 - LEFT ANGLE
IEC-320-C19
Yes
No
Lifetime limited warranty
 
 
 
 
P036006

Power Extension Cord, C19 to C20 - Heavy Duty, 20A, 250V, 12 AWG, 6 ft., Black

More Info
Check Prices
North America
20
6
250
Black
3
SJT
12
IEC-320-C20
IEC-320-C19
Yes
No
Lifetime limited warranty
 
 
 
 
P0360062C19

Power Extension Cord/Splitter, 2 x C19 to C20 Y Splitter - Heavy Duty, 20A, 250V, 12 AWG, 6 ft., Black

More Info
Check Prices
North America
20
6
100-250
Black
3
SJT
12
IEC-320-C20
(2) IEC-320-C19
Yes
No
Lifetime limited warranty
 
 
 
 
P0410012

Power Extension Cord/Splitter, NEMA L6-30P to 2x NEMA L6-30R Y Splitter, Heavy Duty - 30A, 250V, 10 AWG, 1 ft., Black

More Info
Check Prices
North America
30
1
250
Black
3
SJT
10
NEMA L6-30P
(2) NEMA L6-30R
Yes
Yes
Lifetime limited warranty
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.