Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


P006003

Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft., Black

More Info
Check Prices
North America
10
3
125
Black
3
SJT
18
-4 F (-20 C) to 140 F (60 C)
-4 F (-20 C) to 140 F (60 C)
10-85% RH
NEMA 5-15P
IEC-320-C13
No
No
Lifetime limited warranty
P006004

Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Black

More Info
Check Prices
North America
10
4
125
Black
3
SJT
18
-4 to 140 F (-20 to 60 C)
-4 to 140 F (-20 to 60 C)
10-85% RH
NEMA 5-15P
IEC-320-C13
No
No
Lifetime limited warranty
P006004BL

Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Blue Plugs

More Info
Check Prices
North America
10
4
125
Black; Blue
3
SJT
18
-4 to 140 F (-20 to 60 C)
-4 to 140 F (-20 to 60 C)
10-85% RH
NEMA 5-15P
IEC-320-C13
No
No
Lifetime limited warranty
P006004GN

Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Green Plugs

More Info
Check Prices
North America
10
4
125
Black; Green
3
SJT
18
-4 to 140 F (-20 to 60 C)
-4 to 140 F (-20 to 60 C)
10 - 85% RH
NEMA 5-15P
IEC-320-C13
No
No
Lifetime limited warranty
P006004RD

Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Red Plugs

More Info
Check Prices
North America
10
4
125
Black; Red
3
SJT
18
-4 to 140 F (-20 to 60 C)
-4 to 140 F (-20 to 60 C)
10 - 85% RH
NEMA 5-15P
IEC-320-C13
No
No
Lifetime limited warranty
P006004YW

Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Yellow Plugs

More Info
Check Prices
North America
10
4
125
Black; Yellow
3
SJT
18
-4 to 140 F (-20 to 60 C)
-4 to 140 F (-20 to 60 C)
10 - 85% RH
NEMA 5-15P
IEC-320-C13
No
No
Lifetime limited warranty
P006006

Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft., Black

More Info
Check Prices
North America
10
6
125
Black
3
SJT
18
-4 to 140 F (-20 to 60 C)
-4 to 140 F (-20 to 60 C)
10 - 85% RH
NEMA 5-15P
IEC-320-C13
No
No
Lifetime limited warranty
P00600613LA

Computer Power Cord, NEMA 5-15P to Left Angle C13 - 10A, 125V, 18 AWG, 6 ft., Black

More Info
Check Prices
North America
10
6
125
Black
3
SJT
18
-4 to 140 F (-20 to 60 C)
-4 to 140 F (-20 to 60 C)
10 - 85% RH
NEMA 5-15P
IEC-320-C13 - LEFT ANGLE
No
No
Lifetime limited warranty
P00600613RA

Computer Power Cord, NEMA 5-15P to Right Angle C13 - 10A, 125V, 18 AWG, 6 ft., Black

More Info
Check Prices
North America
10
6
125
Black
3
SJT
18
-4 to 140 F (-20 to 60 C)
-4 to 140 F (-20 to 60 C)
10 - 85% RH
NEMA 5-15P
IEC-320-C13 - RIGHT ANGLE
No
No
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.