Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


P006-003

Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft., Black

North America
10
3
125
 
 
Black
3
SJT
10.00 x 7.10 x 0.50
0.35
18
-4 F (-20 C) to 140 F (60 C)
-4 F (-20 C) to 140 F (60 C)
10-85% RH
NEMA 5-15P
IEC-320-C13
No
No
Lifetime limited warranty
 
P006-004

Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Black

North America
10
4
125
 
 
Black
3
SJT
10.00 x 7.10 x 0.50
0.35
18
-4 to 140 F (-20 to 60 C)
-4 to 140 F (-20 to 60 C)
10-85% RH
NEMA 5-15P
IEC-320-C13
No
No
Lifetime limited warranty
 
P006-004-BL

Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Blue Plugs

North America
10
4
125
 
 
Black; Blue
3
SJT
10.00 x 7.10 x 0.50
0.37
18
-4 to 140 F (-20 to 60 C)
-4 to 140 F (-20 to 60 C)
10-85% RH
NEMA 5-15P
IEC-320-C13
No
No
Lifetime limited warranty
 
P006-004-GN

Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Green Plugs

North America
10
4
125
 
 
Black; Green
3
SJT
10.00 x 7.10 x 0.50
0.37
18
-4 to 140 F (-20 to 60 C)
-4 to 140 F (-20 to 60 C)
10 - 85% RH
NEMA 5-15P
IEC-320-C13
No
No
Lifetime limited warranty
 
P006-004-RD

Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Red Plugs

North America
10
4
125
 
 
Black; Red
3
SJT
10.00 x 7.10 x 0.50
0.37
18
-4 to 140 F (-20 to 60 C)
-4 to 140 F (-20 to 60 C)
10 - 85% RH
NEMA 5-15P
IEC-320-C13
No
No
Lifetime limited warranty
 
P006-004-YW

Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Yellow Plugs

North America
10
4
125
 
 
Black; Yellow
3
SJT
10.00 x 7.10 x 0.50
0.37
18
-4 to 140 F (-20 to 60 C)
-4 to 140 F (-20 to 60 C)
10 - 85% RH
NEMA 5-15P
IEC-320-C13
No
No
Lifetime limited warranty
 
P006-006

Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft., Black

North America
10
6
125
 
 
Black
3
SJT
0.50 x 5.60 x 8.90
0.50
18
-4 to 140 F (-20 to 60 C)
-4 to 140 F (-20 to 60 C)
10 - 85% RH
NEMA 5-15P
IEC-320-C13
No
No
Lifetime limited warranty
 
P041-001-2

Power Extension Cord/Splitter, NEMA L6-30P to 2x NEMA L6-30R Y Splitter, Heavy Duty - 30A, 250V, 10 AWG, 1 ft., Black

North America
30
1
250
 
 
Black
3
SJT
15.80 x 11.80 x 0.50
2.40
10
 
 
 
NEMA L6-30P
(2) NEMA L6-30R
Yes
Yes
Lifetime limited warranty
 
P044-06I

Power Cord Adapter, NEMA L5-20R to NEMA 5-20P - Heavy Duty, 20A, 120V, 12 AWG, 6 in., Black

North America
20
0.5
120
6
15.24
Black
3
SJT
10.00 x 7.00 x 0.10
0.40
12
 
 
 
NEMA 5-20P
NEMA L5-20R
No
Yes
Lifetime limited warranty
 
P049-010

Power Cord, C19 to NEMA 5-20P - Heavy Duty, 20A, 125V, 12 AWG, 10 ft., Black

North America
20
10
125
 
 
Black
3
SJT
12.80 x 8.90 x 0.10
1.70
12
 
 
 
NEMA 5-20P
IEC-320-C19
No
No
Lifetime limited warranty
UL-approved
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.