Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


P032007

C20 to C13 Power Cord for Computer - Heavy Duty, 15A, 100-250V, 14 AWG, 7 ft., Black

More Info
Check Prices
North America
15
7
100-250
 
 
Black
3
SJTW
14
IEC-320-C20
IEC-320-C13
Yes
No
Lifetime limited warranty
UL / CSA
P04406I

Power Cord Adapter, NEMA L5-20R to NEMA 5-20P - Heavy Duty, 20A, 120V, 12 AWG, 6 in., Black

More Info
Check Prices
North America
20
0.5
120
6
15.24
Black
3
SJT
12
NEMA 5-20P
NEMA L5-20R
No
Yes
Lifetime limited warranty
 
P036002

Power Extension Cord, C19 to C20 - Heavy Duty, 20A, 250V, 12 AWG, 2 ft., Black

More Info
Check Prices
North America
20
2
250
 
 
Black
3
SJT
12
IEC-320-C20
IEC-320-C19
Yes
No
Lifetime limited warranty
 
P036006

Power Extension Cord, C19 to C20 - Heavy Duty, 20A, 250V, 12 AWG, 6 ft., Black

More Info
Check Prices
North America
20
6
250
 
 
Black
3
SJT
12
IEC-320-C20
IEC-320-C19
Yes
No
Lifetime limited warranty
 
P007006

Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 6 ft., Black

More Info
Check Prices
North America
15
6
125
 
 
Black
3
SJT
14
NEMA 5-15P
IEC-320-C13
No
No
Lifetime limited warranty
 
P010012

Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft., Black

More Info
Check Prices
North America
10
12
125
 
 
Black
3
SJT
18
NEMA 5-15P
IEC-320-C13
No
No
Lifetime limited warranty
 
P049010

Power Cord, C19 to NEMA 5-20P - Heavy Duty, 20A, 125V, 12 AWG, 10 ft., Black

More Info
Check Prices
North America
20
10
125
 
 
Black
3
SJT
12
NEMA 5-20P
IEC-320-C19
No
No
Lifetime limited warranty
UL-approved
P0410012

Power Extension Cord/Splitter, NEMA L6-30P to 2x NEMA L6-30R Y Splitter, Heavy Duty - 30A, 250V, 10 AWG, 1 ft., Black

More Info
Check Prices
North America
30
1
250
 
 
Black
3
SJT
10
NEMA L6-30P
(2) NEMA L6-30R
Yes
Yes
Lifetime limited warranty
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.