Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


P045010

Power Cord, C19 to NEMA L5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black

More Info
Check Prices
Server; UPS; PDU
North America
20
10
125
 
12
Black
3
SJT
NEMA L5-20P
IEC-320-C19
No
Yes
Lifetime limited warranty
 
P046006LL

Power Extension Cord, NEMA L5-20P to NEMA L5-20R- Heavy-Duty, 20A, 125V, 12 AWG, 6 ft. (1.83 m), Black, Locking Connectors

More Info
Check Prices
UPS; PDU
North America
20
6
125
72
12
Black
3
SJT
NEMA L5-20P
NEMA L5-20R
No
Yes
Lifetime limited warranty
 
P046015LL

Power Extension Cord, NEMA L5-20P to NEMA L5-20R- Heavy-Duty, 20A, 125V, 12 AWG, 15 ft. (4.57 m), Black, Locking Connectors

More Info
Check Prices
UPS; PDU
North America
20
15
125
180
12
Black
3
SJT
NEMA L5-20P
NEMA L5-20R
No
Yes
Lifetime limited warranty
 
P04606N

Power Cord Adapter, NEMA L5-20P to NEMA 5-20R - Heavy-Duty, 20A, 125V, 12 AWG, 6-in. (15.24 cm), Black

More Info
Check Prices
Computer; Monitor/HDTV; Server; UPS; PDU
North America
20
0.5
125
6
12
Black
3
SJT
NEMA L5-20P
NEMA 5-20R
No
Yes
Lifetime limited warranty
 
P04606NT

Power Cord Adapter, NEMA L5-20P to NEMA 5-15R - Heavy-Duty, 20A, 125V, 12 AWG, 6-in. (15.24 cm), Black

More Info
Check Prices
Computer; Monitor/HDTV; Server; UPS; PDU
North America
20
0.5
125
6
12
Black
3
SJT
NEMA L5-20P
NEMA 5-15/20R
No
Yes
Lifetime limited warranty
 
P04406I

Power Cord Adapter, NEMA L5-20R to NEMA 5-20P - Heavy-Duty, 20A, 120V, 12 AWG, 6-in. (15.24 cm), Black

More Info
Check Prices
Server; UPS; PDU
North America
20
0.5
120
6
12
Black
3
SJT
NEMA 5-20P
NEMA L5-20R
No
Yes
Lifetime limited warranty
 
P049010

Power Cord, C19 to NEMA 5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black

More Info
Check Prices
Server; Router; Network Switch; UPS; PDU
North America
20
10
125
 
12
Black
3
SJT
NEMA 5-20P
IEC-320-C19
No
No
Lifetime limited warranty
UL-approved
P040010

Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 10 ft. (3.05 m), Black

More Info
Check Prices
Server; Router; Network Switch; UPS; PDU
North America
20
10
250
 
12
Black
3
SJT
NEMA L6-20P
IEC-320-C19
Yes
Yes
Lifetime limited warranty
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.