Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


P047-006

Power Cord, C19 to C14 - Heavy Duty, 15A, 250V, 14 AWG, 6 ft., Black

North America
15
6
100-250
Black
3
SJT
12.80 x 8.90 x 0.50
0.80
14
IEC-320-C14
IEC-320-C19
Yes
No
Lifetime limited warranty
P047-010

Power Cord, C19 to C14 - Heavy Duty, 15A, 250V, 14 AWG, 10 ft., Black

North America
15
10
100-250
Black
3
SJT
12.80 x 8.90 x 0.50
1.10
14
IEC-320-C14
IEC-320-C19
Yes
No
Lifetime limited warranty
P004-002-13LA

Power Extension Cord, Left Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft., Black

North America
10
2
100-250
Black
3
SJT
1.00 x 4.90 x 9.10
0.20
18
IEC-320-C14
IEC-320-C13 - LEFT ANGLE
Yes
No
Lifetime limited warranty
P004-002-13RA

Power Extension Cord, Right Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft., Black

North America
10
2
100-250
Black
3
SJT
10.00 x 7.10 x 0.50
0.24
18
IEC-320-C14
IEC-320-C13 - RIGHT ANGLE
Yes
No
Lifetime limited warranty
P036-002

Power Extension Cord, C19 to C20 - Heavy Duty, 20A, 250V, 12 AWG, 2 ft., Black

North America
20
2
250
Black
3
SJT
12.80 x 8.90 x 0.50
0.55
12
IEC-320-C20
IEC-320-C19
Yes
No
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.