Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P116-006-HDMI-A

VGA to HDMI Adapter Cable with Audio and USB Power (M/M), 1080p 60 Hz, 6 ft. (1.8 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
HDMI; Stereo Audio; VGA/SVGA
Cable Type
Passive
 
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
HD15 (MALE)
Side B - Connector 2
3.5MM (MALE)
Side B - Connector 3
USB A (MALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
Cable Length (in.)
72
Unit Dimensions (hwd / in.)
0.500 x 7.000 x 9.000
Unit Weight (lbs.)
0.3
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
10% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
IP68 Rated
No
HDCP Specification
1.2
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
P126-000

DVI to VGA Video Adapter (DVI-I to HD15 F/M)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DVI; VGA/SVGA
 
Device Compatibility
Computer
VIDEO
 
CONNECTIONS
Side A - Connector 1
DVI-I (FEMALE)
Side B - Connector 1
HD15 (MALE)
 
 
 
PHYSICAL
Color
Black
 
Cable Length (ft.)
0
 
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
0.07
ENVIRONMENTAL
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
Product Certifications
EN 55035
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P130-000-COMP

HDMI to RCA Composite Video Adapter with Audio (F/3xF)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
Composite; HDMI; Stereo Audio
 
 
VIDEO
 
CONNECTIONS
 
 
 
 
 
PHYSICAL
Color
Black
 
 
 
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
1.36
ENVIRONMENTAL
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
P132-000

DVI to HDMI Video Adapter (DVI-D to HDMI F/M)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DVI; HDMI
 
 
VIDEO
 
CONNECTIONS
Side A - Connector 1
DVI-D DUAL LINK (FEMALE)
Side B - Connector 1
HDMI (MALE)
 
 
 
PHYSICAL
Color
Black
 
Cable Length (ft.)
0
 
 
 
ENVIRONMENTAL
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
Product Certifications
IEC/EN 60068-2-64; IEC/EN 60068; IEC/EN 62040
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.