Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


P1360001

DisplayPort to HDMI Adapter Video Converter (M/F)

More Info
Check Prices
HDMI; DisplayPort
 
 
 
Black
 
0.4 x 0.7 x 2.20
.09
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
DISPLAYPORT (MALE)
 
 
HDMI (FEMALE)
 
 
 
 
 
 
 
 
 
 
 
3-year limited warranty
 
 
 
 
 
 
P13606NACT

DisplayPort to HDMI Active Adapter Video Converter, HDCP, 4K 30Hz (M/F), 6 in.

More Info
Check Prices
HDMI; DisplayPort
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
DISPLAYPORT (MALE)
 
 
HDMI (FEMALE)
 
 
 
 
 
 
 
 
 
 
 
3-year limited warranty
6
15.24
 
 
 
 
P13606NH2V2

DisplayPort to HDMI 4K 60Hz Active Adapter Video Converter (M/F), DP 1.2, HDCP 2.2, 6 in.

More Info
Check Prices
HDMI; DisplayPort
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
DISPLAYPORT (MALE)
 
 
HDMI (FEMALE)
 
 
 
 
 
 
 
 
 
 
 
3-year limited warranty
6
15.24
 
 
0.5
 
P13606NH2V2LB

DisplayPort to HDMI 4K 60Hz Active Adapter (M/F), Latching Connector, Black, DP1.2, HDCP 2.2, 6 in.

More Info
Check Prices
HDMI; DisplayPort
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
DISPLAYPORT (MALE)
 
 
HDMI (FEMALE)
 
 
 
 
 
 
 
 
 
 
 
3-year limited warranty
6
15.24
 
 
0.5
 
P136000

DisplayPort to HDMI Adapter Video Converter (M/F), 6 in.

More Info
Check Prices
HDMI; DisplayPort
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
DISPLAYPORT (MALE)
 
 
HDMI (FEMALE)
 
 
 
 
 
 
 
 
 
 
 
3-year limited warranty
6
15.24
 
 
 
 
P1360001BP

DisplayPort to HDMI Adapter Video Converter (M/F), 50 Pack

More Info
Check Prices
HDMI; DisplayPort
 
 
 
Black
 
2.31 x 0.55 x 0.89
0.09
PCB
 
 
32 to 113 F (0 to 45 C)
14 to 176 F (-10 to 80 C)
 
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
 
 
 
 
 
 
 
 
 
DISPLAYPORT (MALE)
 
 
HDMI (FEMALE)
 
 
Gold
Gold
1.1a
1.3
1.3
1920 x 1080 @ 60Hz
No
36-bit Deep Color
 
3-year limited warranty
 
 
2.31
0.19
 
Tested to CE, FCC, RoHS, REACH
P136000BP

DisplayPort to HDMI Converter Adapter (M/F), 6 in., 50 Pack

More Info
Check Prices
HDMI; DisplayPort
 
 
 
Black
 
 
0.22
ABS, PVC
VW-1
5.5mm
 
 
 
 
 
 
 
 
 
 
 
 
 
 
DISPLAYPORT (MALE)
 
 
HDMI (FEMALE)
 
 
Gold
Gold
1.1
 
 
1920 x 1080 @ 60Hz (1080p @ 60Hz)
 
 
7.1
3-year limited warranty
6
15.24
 
 
0.5
Tested to CE, FCC, RoHS, REACH
P136000UHDV2

DisplayPort to HDMI 4K Active Adapter Video Converter, DP ver 1.2, HDCP 1.3, DPCP 1.0 (M/F), 4K 30 Hz

More Info
Check Prices
HDMI; DisplayPort
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
DISPLAYPORT (MALE)
 
 
HDMI (FEMALE)
 
 
 
 
 
 
1.3
 
 
 
 
3-year limited warranty
 
 
 
 
 
 
P13606NUHDV2

DisplayPort to HDMI 4K Active Adapter Video Converter, DP Ver 1.2, HDCP, 4K 30Hz (M/F), 6 in.

More Info
Check Prices
HDMI; DisplayPort
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
DISPLAYPORT (MALE)
 
 
HDMI (FEMALE)
 
 
 
 
 
 
1.3
 
 
 
 
3-year limited warranty
6
15.24
 
 
 
 
B1501A1HDMI

DisplayPort to HDMI over Cat5/6 Active Extender Kit, Pigtail Transmitter/Receiver for Video/Audio, 150 ft., TAA

More Info
Check Prices
HDMI; DisplayPort
125
150
Green - POWER Orange - Signal Transmission
Black
No
 
 
 
 
 
0 to 50 C (32 to 122 F)
-40 to 70 C (-40 to 158 F)
10 to 90%
 
 
150
150
150
150
150
150
150
150
1
DISPLAYPORT (MALE)
RJ45 (FEMALE)
USB A (MALE)
HDMI (MALE)
RJ45 (FEMALE)
USB A (MALE)
 
 
1.2
1.4a
1.3
 
 
 
 
1-year limited warranty
 
 
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.