Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


P311006

3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 6 ft. (1.83 m)

More Info
Check Prices
Stereo Audio
6
 
Black
3.5MM (MALE)
3.5MM (FEMALE)
RoHS, REACH
Lifetime limited warranty
 
P311010

3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 10 ft. (3.05 m)

More Info
Check Prices
Stereo Audio
10
 
Black
3.5MM (MALE)
3.5MM (FEMALE)
RoHS, REACH
Lifetime limited warranty
 
P311025

3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 25 ft. (7.62 m)

More Info
Check Prices
Stereo Audio
25
 
Black
3.5MM (MALE)
3.5MM (FEMALE)
RoHS, REACH
Lifetime limited warranty
 
P313001

3.5mm Mini Stereo Cable adapter Y Splitter for Speakers and Headphones (M to 2x F) 1 ft. (0.31 m)

More Info
Check Prices
Stereo Audio
1
 
Black
3.5MM (MALE)
(2) 3.5MM (FEMALE)
 
Lifetime limited warranty
3.5mm Male to 2 x 3.5mm Female Stereo Splitter cable
P31306NWH

3.5mm Mini Stereo Cable adapter Y Splitter for Speakers and Headphones (M to 2x F) White, 6-in. (15.24 cm)

More Info
Check Prices
Stereo Audio
0.5
6
White
3.5MM (MALE)
(2) 3.5MM (FEMALE)
 
Lifetime limited warranty
 
P31606N

3.5mm Mini Stereo to Two RCA Audio Y Splitter Adapter Cable (3.5mm F to 2x RCA M), 6-in. (15.24 cm)

More Info
Check Prices
Stereo Audio
0.5
6
Black
3.5MM (FEMALE)
(2) RCA (MALE)
 
Lifetime limited warranty
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.