Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


P311006

3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 6 ft.

Black
9.00 x 7.00 x 0.50
0.07
3.5MM (MALE)
3.5MM (FEMALE)
Stereo Audio
Lifetime limited warranty
6
 
 
RoHS, REACH
 
P311010

3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 10 ft.

Black
0.25 x 5.60 x 7.10
0.10
3.5MM (MALE)
3.5MM (FEMALE)
Stereo Audio
Lifetime limited warranty
10
 
 
RoHS, REACH
 
P311025

3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 25 ft.

Black
10.00 x 8.00 x 0.50
0.22
3.5MM (MALE)
3.5MM (FEMALE)
Stereo Audio
Lifetime limited warranty
25
 
 
RoHS, REACH
 
P313001

3.5mm Mini Stereo Cable adapter Y Splitter for Speakers and Headphones (M to 2x F) 1 ft.

Black
0.25 x 5.00 x 5.00
0.05
3.5MM (MALE)
(2) 3.5MM (FEMALE)
Stereo Audio
Lifetime limited warranty
1
 
 
 
3.5mm Male to 2 x 3.5mm Female Stereo Splitter cable
P31306NWH

3.5mm Mini Stereo Cable adapter Y Splitter for Speakers and Headphones (M to 2x F) White, 6-in.

White
9.00 x 7.00 x 0.50
0.06
3.5MM (MALE)
(2) 3.5MM (FEMALE)
Stereo Audio
Lifetime limited warranty
0.5
6
15.24
 
 
P31606N

3.5mm Mini Stereo to Two RCA Audio Y Splitter Adapter Cable (3.5mm F to 2x RCA M), 6-in.

Black
7.00 x 9.00 x 0.50
0.08
3.5MM (FEMALE)
(2) RCA (MALE)
Stereo Audio
Lifetime limited warranty
0.5
6
15.24
 
 
P310000

3.5mm Mini Stereo Audio Coupler (F/F)

Black
5.00 x 4.00 x 0.50
0.02
3.5MM (FEMALE)
3.5MM (FEMALE)
Stereo Audio
Lifetime limited warranty
 
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.