Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P440-89FM

DB9 to RJ45 Modular Serial Adapter (M/F), RS-232, RS-422, RS-485

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e; Cat6; Cat6a
 
CONNECTIONS
Side A - Connector 1
DB9 (MALE)
Side B - Connector 1
RJ45 (FEMALE)
 
 
 
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
0.500 x 3.940 x 5.300
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
 
POWER
 
 
COMMUNICATIONS
 
 
 
TAA B165-101

Serial over Cat5/Cat6 RS232 Extender, Transmitter and Receiver, Up to 3280 ft. (999.74 m), TAA

More Info
Check Prices
OVERVIEW
 
Product Type
Cat5/Cat6 Extender Kit
CONNECTIONS
Side A - Connector 1
DB9 (FEMALE)
Side B - Connector 1
DB9 (FEMALE)
Number of Ports
1
Side A - Connector 2
RJ45 (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
PHYSICAL
Color
Black
 
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
VIDEO
HDR Support
No
Maximum Signal Range (ft)
3280
POWER
Power Over Cable (PoC) Support
No
AC Adapter
(x2) Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
COMMUNICATIONS
IR Remote Extension Support
No
RS-232 Serial Extension Support
Yes
USB Extension Support
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.