Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


P502025SM

Low-Profile VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 25 ft. (7.62 m)

More Info
Check Prices
Coax; VGA/SVGA
25
Black
HD15 (MALE) - LOW PROFILE
HD15 (MALE) - LOW PROFILE
 
 
Lifetime limited warranty
P502003SM

Low-Profile VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft. (0.91 m)

More Info
Check Prices
Coax; VGA/SVGA
3
Black
HD15 (MALE) - LOW PROFILE
HD15 (MALE) - LOW PROFILE
 
 
Lifetime limited warranty
P502006SM

Low-Profile VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m)

More Info
Check Prices
Coax; VGA/SVGA
6
Black
HD15 (MALE) - LOW PROFILE
HD15 (MALE) - LOW PROFILE
 
 
Lifetime limited warranty
P502010SM

Low-Profile VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m)

More Info
Check Prices
Coax; VGA/SVGA
10
Black
HD15 (MALE) - LOW PROFILE
HD15 (MALE) - LOW PROFILE
 
 
Lifetime limited warranty
P502015SM

Low-Profile VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 15 ft. (4.57 m)

More Info
Check Prices
Coax; VGA/SVGA
15
Black
HD15 (MALE) - LOW PROFILE
HD15 (MALE) - LOW PROFILE
 
 
Lifetime limited warranty
P502050SM

Low-Profile VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 50 ft. (15.24 m)

More Info
Check Prices
Coax; VGA/SVGA
50
Black
HD15 (MALE) - LOW PROFILE
HD15 (MALE) - LOW PROFILE
 
 
Lifetime limited warranty
P504003SM

Low-Profile High Resolution SVGA/VGA Monitor Cable with Audio and RGB Coaxial (HD15 M/M), 3 ft. (0.91 m)

More Info
Check Prices
Coax; VGA/SVGA; Stereo Audio
3
Black
HD15 (MALE) - LOW PROFILE
HD15 (MALE) - LOW PROFILE
3.5MM (MALE)
3.5MM (MALE)
Lifetime limited warranty
P504006SM

Low-Profile VGA High-Resolution RGB Coaxial Cable with Audio, (HD15 and 3.5mm M/M), 6 ft. (1.83 m)

More Info
Check Prices
Coax; VGA/SVGA; Stereo Audio
6
Black
HD15 (MALE) - LOW PROFILE
HD15 (MALE) - LOW PROFILE
3.5MM (MALE)
3.5MM (MALE)
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.