Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 4 Products


P52401K

Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000 ft.

More Info
Check Prices
1000
Maroon
 
 
 
BARE WIRE
BARE WIRE
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
A008006

Component Video Gold Cable (3xRCA M/M), 6 ft.

More Info
Check Prices
6
Black
 
 
 
(3) RCA (MALE)
(3) RCA (MALE)
 
Component
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
B132004RB

19" Rack Mount Bracket (holds up to three Cat5 extender/splitter local units)

More Info
Check Prices
 
Black
14ga Steel
1.75 x 19 x 1.25
0.8
 
 
 
 
5-year limited warranty
 
 
 
 
 
 
 
 
 
B136100

Component Video with Stereo Audio over Cat5/Cat6 Extender, In-Line Remote Receiver, Up to 700 ft.

More Info
 
Black
 
 
 
(5) RCA (MALE)
RJ45 (FEMALE)
1
Component; Stereo Audio
1-year limited warranty
700
700
400
400
700
700
700
400
400
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.