Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


P556006

DVI to VGA Monitor Cable, High Resolution Cable with RGB Coaxial (DVI-A to HD15 M/M), 6 ft.

More Info
Check Prices
6
 
 
Black
9.00 x 7.00 x 0.50
0.54
DVI-A (MALE)
HD15 (MALE)
 
DVI; VGA/SVGA
Lifetime limited warranty
RoHS-Compliant
P556006

DVI to VGA Monitor Cable, High Resolution Cable with RGB Coaxial (DVI-A to HD15 M/M), 6 ft.

More Info
Check Prices
6
 
 
Black
9.00 x 7.00 x 0.50
0.54
DVI-A (MALE)
HD15 (MALE)
 
DVI; VGA/SVGA
Lifetime limited warranty
RoHS-Compliant
P1200012

DVI to VGA Y Splitter Adapter Cable (DVI-I-M to 2x HD15-F), 1 ft.

More Info
Check Prices
1
 
 
Black
9.00 x 7.00 x 0.50
0.30
DVI-A (MALE)
(2) HD15 (FEMALE)
 
DVI; VGA/SVGA
Lifetime limited warranty
 
P12006NACT

DVI-D to VGA Active Adapter Converter Cable, 1920x1200, 6 in.

More Info
Check Prices
0.5
6.0
15.240
Black
5.30 x 4.80 x 1.60
0.40
DVI-D SINGLE LINK (MALE)
HD15 (FEMALE)
USB A (MALE)
DVI; VGA/SVGA
3-year limited warranty
 
P12008N

DVI to VGA Adapter Cable (DVI-I Dual Link to HD15 M/F), 8-in.

More Info
Check Prices
0.7
8
20.32
Black
0.25 x 0.50 x 9.00
0.10
DVI-I DUAL LINK (MALE)
HD15 (FEMALE)
 
DVI; VGA/SVGA
Lifetime limited warranty
 
P556003

DVI to VGA Monitor Cable, High Resolution Cable with RGB Coaxial (DVI-A to HD15 M/M), 3 ft.

More Info
Check Prices
3
 
 
Black
9.00 x 7.00 x 0.50
0.42
DVI-A (MALE)
HD15 (MALE)
 
DVI; VGA/SVGA
Lifetime limited warranty
 
P556010

DVI to VGA Monitor Cable, High Resolution Cable with RGB Coaxial (DVI-A to HD15 M/M), 10 ft.

More Info
Check Prices
10
 
 
Black
10.00 x 8.00 x 0.50
0.66
DVI-A (MALE)
HD15 (MALE)
 
DVI; VGA/SVGA
Lifetime limited warranty
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.