Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


P560-003

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft.

3
Black
9.00 x 7.00 x 0.50
0.50
 
DVI-D DUAL LINK (MALE)
DVI-D DUAL LINK (MALE)
DVI
RoHS Compliant
Lifetime limited warranty
P560-006

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft.

6
Black
8.00 x 10.00 x 0.50
0.60
 
DVI-D DUAL LINK (MALE)
DVI-D DUAL LINK (MALE)
DVI
RoHS-Compliant
Lifetime limited warranty
P560-010

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft.

10
Black
7.00 x 9.00 x 0.50
0.65
 
DVI-D DUAL LINK (MALE)
DVI-D DUAL LINK (MALE)
DVI
RoHS-Compliant
Lifetime limited warranty
P561-003

DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft.

3
Black
0.50 x 5.20 x 7.20
0.40
30
DVI-D SINGLE LINK (MALE)
DVI-D SINGLE LINK (MALE)
DVI
 
Lifetime limited warranty
P561-006

DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft.

6
Black
8.00 x 10.00 x 0.50
0.51
 
DVI-D SINGLE LINK (MALE)
DVI-D SINGLE LINK (MALE)
DVI
 
Lifetime limited warranty
P561-010

DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft.

10
Black
9.00 x 7.00 x 0.50
0.50
 
DVI-D SINGLE LINK (MALE)
DVI-D SINGLE LINK (MALE)
DVI
 
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.