Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


P564-001

DVI Y Splitter Cable, Digital Monitors (DVI-D M to 2x F), 1 ft. (0.31 m)

More Info
Check Prices
Passive
DVI
Black
1
 
DVI-D DUAL LINK (MALE)
(2) DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
 
 
Lifetime limited warranty
P576-001

DMS-59 to Dual DVI Splitter Y Cable (M to 2x DVI-I F), 1 ft. (0.31 m)

More Info
Check Prices
Passive
DVI
Black
1
 
DMS59 (MALE)
(2) DVI-I DUAL LINK (FEMALE)
 
 
Lifetime limited warranty
P516-006-HR

High Resolution VGA Monitor Y Splitter Cable (HD15 M to 2x HD15 F), 6 ft. (1.83 m)

More Info
Check Prices
Passive
VGA/SVGA
Black
6
 
HD15 (MALE)
(2) HD15 (FEMALE)
2
 
Lifetime limited warranty
P574-001

DMS-59 to Dual VGA Splitter Y Cable (M to 2xF), 1 ft. (0.31 m)

More Info
Check Prices
Passive
VGA/SVGA
Black
1
 
DMS59 (MALE)
(2) HD15 (FEMALE)
 
 
Lifetime limited warranty
P516-001

VGA Monitor Y Splitter Cable (HD15 M/2xF), 1 ft. (0.31 m)

More Info
Check Prices
Passive
VGA/SVGA
Black
1
 
HD15 (MALE)
(2) HD15 (FEMALE)
 
 
Lifetime limited warranty
P516-001-HR

VGA Monitor Y Splitter Cable, High Resolution (HD15 M to 2x HD15 F), 1 ft. (0.31 m)

More Info
Check Prices
Passive
VGA/SVGA
Black
1
 
HD15 (MALE)
(2) HD15 (FEMALE)
 
 
Lifetime limited warranty
P564-06N-DV

DVI Y Splitter Cable, Digital and VGA Monitors (DVI-I M to DVI-D F and HD15 F) 6-in. (15.24 cm)

More Info
Check Prices
Passive
DVI
Black
0.5
6
DVI-I DUAL LINK (MALE)
DVI-D DUAL LINK (FEMALE)
 
HD15 (FEMALE)
Lifetime limited warranty
P576-001-DP

DMS-59 to Dual DisplayPort Splitter Y Cable (M to 2xF), 1 ft. (0.31 m)

More Info
Check Prices
 
DisplayPort
Black
1
 
DMS59 (MALE)
(2) DISPLAYPORT (FEMALE)
 
 
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.