Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 4 Products


P566010VGA

HDMI to VGA Active Adapter and Converter Cable, HDMI to Low-Profile HD15 (M/M), 10 ft.

10
Black
0.50 x 8.00 x 10.00
0.40
HDMI (MALE)
HD15 (MALE) - LOW PROFILE; MICRO-USB B (FEMALE)
 
 
HDMI; VGA/SVGA
3-year limited warranty
P566003VGAA

HDMI to VGA + Audio Active Adapter Video Converter Cable, HDMI to Low-Profile HD15 + 3.5mm (M/M), 3 ft.

3
Black
0.50 x 7.00 x 9.00
0.30
HDMI (MALE)
HD15 (MALE) - LOW PROFILE
3.5MM (MALE)
MICRO-USB B (FEMALE)
HDMI; VGA/SVGA
3-year limited warranty
P566006VGAA

HDMI to VGA + Audio Active Adapter and Video Converter Cable, HDMI to Low-Profile HD15 + 3.5 m (M/M), 6 ft.

6
Black
0.50 x 7.00 x 9.00
0.40
HDMI (MALE)
HD15 (MALE) - LOW PROFILE
3.5MM (MALE)
MICRO-USB B (FEMALE)
HDMI; VGA/SVGA
3-year limited warranty
P566015VGAA

HDMI to VGA + Audio Active Adapter and Converter Cable, HDMI to Low-Profile HD15 + 3.5mm (M/M), 15 ft.

15
Black
0.50 x 8.00 x 10.00
0.60
HDMI (MALE)
HD15 (MALE) - LOW PROFILE
3.5MM (MALE)
MICRO-USB B (FEMALE)
HDMI; VGA/SVGA
3-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.