Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


P566003

HDMI to DVI Cable, Digital Monitor Adapter and Video Converter (HDMI to DVI-D M/M), 3 ft.

More Info
Check Prices
DVI; HDMI
3
36
VW-1
5.5mm
Black
PVC
Polybag
30AWG
32 to 113°F (0 to 45°C)
14 to 158°F (-10 to 70°C)
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
HDMI (MALE)
DVI-D SINGLE LINK (MALE)
Gold
Gold
1920 x 1080 @60Hz (1080p)
1.3
1.3
Lifetime limited warranty
P566006

HDMI to DVI Cable, Digital Monitor Adapter Video Converter Cable (HDMI to DVI-D M/M), 6 ft.

More Info
Check Prices
DVI; HDMI
6
 
VW-1
5.5mm
Black
PVC
Polybag
30AWG
32 to 113°F (0 to 45°C)
14 to 158°F (-10 to 70°C)
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
HDMI (MALE)
DVI-D SINGLE LINK (MALE)
Gold
Gold
1920 x 1080 @60Hz (1080p)
1.3
1.3
Lifetime limited warranty
P566010

HDMI to DVI Cable, Digital Monitor Adapter Cable (M/M), 10 ft.

More Info
Check Prices
DVI; HDMI
10
 
VW-1
5.5mm
Black
PVC
Polybag
30AWG
32 to 113°F (0 to 45°C)
14 to 158°F (-10 to 70°C)
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
HDMI (MALE)
DVI-D SINGLE LINK (MALE)
Gold
Gold
1920 x 1080 @60Hz (1080p)
1.3
1.3
Lifetime limited warranty
P566012

HDMI to DVI Cable, Digital Monitor Adapter Cable (M/M), 12 ft.

More Info
Check Prices
DVI; HDMI
12
 
 
 
Black
 
 
 
 
 
 
 
HDMI (MALE)
DVI-D SINGLE LINK (MALE)
 
 
 
 
 
Lifetime limited warranty
P566016

HDMI to DVI Cable, Digital Monitor Adapter Cable (M/M), 16 ft.

More Info
Check Prices
DVI; HDMI
16
 
 
 
Black
 
 
 
 
 
 
 
HDMI (MALE)
DVI-D SINGLE LINK (MALE)
 
 
 
 
 
Lifetime limited warranty
P566020

HDMI to DVI Cable, Digital Monitor Adapter Cable (M/M), 20 ft.

More Info
Check Prices
DVI; HDMI
20
 
 
 
Black
 
 
 
 
 
 
 
HDMI (MALE)
DVI-D SINGLE LINK (MALE)
 
 
 
 
 
Lifetime limited warranty
P566030

HDMI to DVI Cable, Digital Monitor Adapter Cable (M/M), 30 ft.

More Info
Check Prices
DVI; HDMI
30
 
 
 
Black
 
 
 
 
 
 
 
HDMI (MALE)
DVI-D SINGLE LINK (MALE)
 
 
 
 
 
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.