Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

The first 3 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P568-003

High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive
Technology
HDMI
VIDEO
Max Supported Video Resolution
3840 x 2160 @ 30Hz
Max Supported Color Depth
48-bit Deep Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
EDID Support
Yes
Signal Transmission
Bidirectional
Bandwidth
10.2 Gbps
AUDIO
Audio Specification
ARC
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
0
PHYSICAL
Color
Black
Material of Construction
PVC
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
6.0mm
Wire Gauge (AWG)
30
Cable Length (ft.)
3
Ferrite Core
No
Minimum Bend Radius
30mm
ENVIRONMENTAL
Operating Temperature Range
14 to 122 F (-10 to 50 C)
Storage Temperature Range
5 to 140 F (-15 to 60 C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible
Yes
Consumer Electronics Control (CEC) Supported
Yes
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
HDMI (MALE)
Connector Plating
Gold
Contact Plating
Gold
Connector Style
Straight
Latching or Gripping Connector
No
FEATURES & SPECIFICATIONS
HDCP Specification
1.4; 2.2
EMI/RFI Line Noise Protection
No
MST Support
No
IP68 Rated
No
Antibacterial
No
Armored Cable
No
Ethernet Support
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
P568-006

High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive
Technology
HDMI
VIDEO
Max Supported Video Resolution
3840 x 2160 @ 30Hz
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
No
Chroma Sub Sampling
4:4:4
EDID Support
Yes
Signal Transmission
Bidirectional
 
AUDIO
Audio Specification
Stereo Audio
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
0
PHYSICAL
Color
Black
 
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
5.5mm
Wire Gauge (AWG)
30
Cable Length (ft.)
6
Ferrite Core
No
Minimum Bend Radius
55mm
ENVIRONMENTAL
Operating Temperature Range
32 to 113 F (0 to 45 C)
Storage Temperature Range
-40 TO 176 F (-40 TO 80 C)
Operating Humidity Range
10 to 85% RH, Non-Condensing
Storage Humidity Range
5 to 90% RH, Non-Condensing
COMMUNICATIONS
 
Consumer Electronics Control (CEC) Supported
Yes
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
HDMI (MALE)
Connector Plating
Gold
Contact Plating
Gold
Connector Style
Straight
Latching or Gripping Connector
No
FEATURES & SPECIFICATIONS
HDCP Specification
1.3
EMI/RFI Line Noise Protection
No
MST Support
No
IP68 Rated
No
Antibacterial
No
Armored Cable
No
Ethernet Support
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
P568-010

High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive
Technology
HDMI
VIDEO
Max Supported Video Resolution
3840 x 2160 @ 30Hz
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
No
Chroma Sub Sampling
4:4:4
EDID Support
Yes
Signal Transmission
Bidirectional
 
AUDIO
Audio Specification
Stereo Audio
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
0
PHYSICAL
Color
Black
 
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
5.5mm
Wire Gauge (AWG)
30
Cable Length (ft.)
10
Ferrite Core
No
Minimum Bend Radius
55mm
ENVIRONMENTAL
Operating Temperature Range
32 to 113 F (0 to 45 C)
Storage Temperature Range
-40 TO 176 F (-40 TO 80 C)
Operating Humidity Range
10 to 85% RH, Non-Condensing
Storage Humidity Range
5 to 90% RH, Non-Condensing
COMMUNICATIONS
 
Consumer Electronics Control (CEC) Supported
Yes
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
HDMI (MALE)
Connector Plating
Gold
Contact Plating
Gold
Connector Style
Straight
Latching or Gripping Connector
No
FEATURES & SPECIFICATIONS
HDCP Specification
1.3
EMI/RFI Line Noise Protection
No
MST Support
No
IP68 Rated
No
Antibacterial
No
Armored Cable
No
Ethernet Support
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.