Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


P568003

High Speed HDMI Cable, Digital Video with Audio, UHD 4K, (M/M), Black, 3 ft.

 
Black
 
9.10 x 6.90 x 0.10
0.17
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
HDMI
1.3
Lifetime limited warranty
3
 
 
P568006

High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft.

 
Black
 
9.00 x 7.00 x 0.50
0.25
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
HDMI
 
Lifetime limited warranty
6
 
 
P568010

High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.

 
Black
 
9.10 x 6.90 x 0.10
0.33
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
HDMI
 
Lifetime limited warranty
10
 
 
P569006CERT

Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 6 ft.

 
Black
 
9.00 x 7.20 x 0.50
0.30
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
HDMI
 
Lifetime limited warranty
6
72
182.88
P569010CERT

Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 10 ft.

 
Black
 
7.00 x 9.00 x 0.50
0.50
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
HDMI
 
Lifetime limited warranty
10
120
304.80
B126110

HDMI over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 125 ft., TAA

Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
Black
Yes
2.10 x 6.20 x 7.20
1.08
1.0" x 4.50" x 2.50"
0 to 40 C (32 to 104 F)
-20 to 60 C (-4 to 140 F)
20 to 90%
175
175
175
175
125
175
175
175
175
175
1
RJ45 (FEMALE)
HDMI (FEMALE)
RJ45 (FEMALE)
HDMI
 
1-year limited warranty
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.