Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


P5680032A

Premium High-Speed HDMI Cable, Gripping Connectors - 4K @ 60 Hz, 4:4:4 (M/M), Black, 3 ft. (0.91 m)

More Info
Check Prices
HDMI; HDR
4K @ 60 Hz, (3840 x 2160), 4:4:4
3
 
 
 
0.3 inches
PVC
Black
 
14 to 122 °F (-10 to 50 °C)
5 to 140 °F (-15 to 60 °C)
0% to 90% Non Condensing
HDMI (MALE) - GRIPPING
HDMI (MALE) - GRIPPING
Gold
Gold
2.0a
2.2
RoHS
Lifetime limited warranty
P5680062A

Premium High-Speed HDMI Cable, Gripping Connectors - 4K @ 60 Hz, 4:4:4 (M/M), Black, 6 ft. (1.83 m)

More Info
Check Prices
HDMI; HDR
4K @ 60 Hz (3840 x 2160), 4:4:4
6
 
 
 
0.3 inches
PVC
Black
PVC
14 to 122 °F (-10 to 50 °C)
5 to 140 °F (-15 to 60 °C)
0% to 90% Non Condensing
HDMI (MALE) - GRIPPING
HDMI (MALE) - GRIPPING
Gold
Gold
2.0a
2.2
RoHS
Lifetime limited warranty
P5680102A

Premium High-Speed HDMI Cable, Gripping Connectors - 4K @ 60 Hz, 4:4:4 (M/M), Black, 10 ft. (3.05 m)

More Info
Check Prices
HDMI; HDR
4K @ 60 Hz (3840 x 2160), 4:4:4
10
120
10
 
0.3 inches
PVC
Black
 
14 to 122 °F (-10 to 50 °C)
5 to 140 °F (-15 to 60 °C)
0% to 90% Non Condensing
HDMI (MALE) - GRIPPING
HDMI (MALE) - GRIPPING
Gold
Gold
2.0a
2.2
RoHS
Lifetime limited warranty
P5680152A

Premium High-Speed HDMI Cable, Gripping Connectors - 4K @ 60 Hz, 4:4:4 (M/M), Black, 15 ft. (4.57 m)

More Info
Check Prices
HDMI; HDR
4K @ 60 Hz (3840 x 2160), 4:4:4
15
156
15
156
0.3 inches
PVC
Black
PVC
14 to 122 °F (-10 to 50 °C)
5 to 140 °F (-15 to 60 °C)
0% to 90% Non Condensing
HDMI (MALE) - GRIPPING
HDMI (MALE) - GRIPPING
Gold
Gold
2.0a
2.2
RoHS
Lifetime limited warranty
P56801M2A

Premium High-Speed HDMI Cable, Gripping Connectors - 4K @ 60 Hz, 4:4:4 (M/M), Black, 1 m

More Info
Check Prices
HDMI; HDR
4K @ 60 Hz, (3840 x 2160), 4:4:4
3.3
39.4
3.3
39
0.3 inches
PVC
Black
PVC
14 to 122 °F (-10 to 50 °C)
5 to 140 °F (-15 to 60 °C)
0% to 90% Non Condensing
HDMI (MALE) - GRIPPING
HDMI (MALE) - GRIPPING
Gold
Gold
2.0a
2.2
RoHS
Lifetime limited warranty
P56803M2A

Premium High-Speed HDMI Cable, Gripping Connectors - 4K @ 60 Hz, 4:4:4 (M/M), Black, 3 m

More Info
Check Prices
HDMI; HDR
4K @ 60 Hz (3840 x 2160), 4:4:4
9.8
 
 
120
0.3 Inches
PVC
Black
PVC
14 to 122 °F (-10 to 50 °C)
5 to 140 °F (-15 to 60 °C)
0% to 90% Non Condensing
HDMI (MALE) - GRIPPING
HDMI (MALE) - GRIPPING
Gold
Gold
2.0a
2.2
RoHS
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.