Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P580F3-10M-8K6

DisplayPort Active Optical Cable (AOC), 8K 60 Hz (M/M), CL3 Rated, Latching Connectors, Black, 10 m (33 ft.)

More Info
Check Prices
OVERVIEW
Product Type
Active Optical Cable (AOC)
Technology
DisplayPort
VIDEO
Video Input
DISPLAYPORT (MALE)
Video Output
DISPLAYPORT (MALE)
Max Supported Video Resolution
7680 x 4320 (8K) @ 60Hz
Max 1280 x 720 (720p) Range (ft)
33
Max 1920 x 1080 (1080p) Range (ft)
33
Max 1920 x 1200 Range (ft)
33
Max 2560 x 1600 Range (ft)
33
Max 3840 x 2160 (4K@30Hz) Range (ft)
33
Max 3840 x 2160 (4K@60Hz) Range (ft)
33
Max 4096 x 2160 (4K) Range (ft)
33
Max 5120 x 2880 (5K) Range (ft)
33
Max 7680 x 4320 (8K@30Hz) Range (ft)
33
Max 7680 x 4320 (8K@60Hz) Range (ft)
33
Signal Range (ft)
33
Signal Range (m)
10
Max Supported Color Depth
36-bit True Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:0; 4:2:2
Maximum Signal Range (ft)
33
Signal Transmission
Unidirectional
INPUT
Bus Powered
No
POWER
Power Over Cable (PoC) Support
No
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
DISPLAYPORT (MALE)
Connector Plating
Gold
Contact Plating
Gold
Connector Style
Straight
Latching or Gripping Connector
Yes
PHYSICAL
Color
Black
Material of Construction
PVC + ZINC ALLOY
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
CL3
Cable Outer Diameter (OD)
4.8 mm
Wire Gauge (AWG)
30
Cable Length (ft.)
32.8
Cable Length (in.)
396
Ferrite Core
No
Minimum Bend Radius
48mm
Number of Displays
1
Form Factor/Mounting Options
Cable
Unit Dimensions (hwd / in.)
1.580 x 7.870 x 7.480
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible
No
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection
Yes
10/100 Ethernet Extension Support
No
MST Support
Yes
Antibacterial
No
IP68 Rated
No
IP20 Rated
No
Armored Cable
No
Ethernet Support
No
Displayport Specification
1.4
HDCP Specification
1.4; 2.2
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
P580F3-15M-8K6

DisplayPort Active Optical Cable (AOC), 8K 60 Hz (M/M), CL3 Rated, Latching Connectors, Black, 15 m (49 ft.)

More Info
Check Prices
OVERVIEW
Product Type
Active Optical Cable (AOC)
Technology
DisplayPort
VIDEO
Video Input
DISPLAYPORT (MALE)
Video Output
DISPLAYPORT (MALE)
Max Supported Video Resolution
7680 x 4320 (8K) @ 60Hz
Max 1280 x 720 (720p) Range (ft)
49
Max 1920 x 1080 (1080p) Range (ft)
49
Max 1920 x 1200 Range (ft)
49
Max 2560 x 1600 Range (ft)
49
Max 3840 x 2160 (4K@30Hz) Range (ft)
49
Max 3840 x 2160 (4K@60Hz) Range (ft)
49
Max 4096 x 2160 (4K) Range (ft)
49
Max 5120 x 2880 (5K) Range (ft)
49
Max 7680 x 4320 (8K@30Hz) Range (ft)
49
Max 7680 x 4320 (8K@60Hz) Range (ft)
49
Signal Range (ft)
49
Signal Range (m)
15
Max Supported Color Depth
36-bit True Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:0; 4:2:2
Maximum Signal Range (ft)
50
Signal Transmission
Unidirectional
INPUT
Bus Powered
No
POWER
Power Over Cable (PoC) Support
No
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
DISPLAYPORT (MALE)
Connector Plating
Gold
Contact Plating
Gold
Connector Style
Straight
Latching or Gripping Connector
Yes
PHYSICAL
Color
Black
Material of Construction
PVC + ZINC ALLOY
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
CL3
Cable Outer Diameter (OD)
4.8 mm
Wire Gauge (AWG)
30
Cable Length (ft.)
49.2
Cable Length (in.)
588
Ferrite Core
No
Minimum Bend Radius
48mm
Number of Displays
1
Form Factor/Mounting Options
Cable
Unit Dimensions (hwd / in.)
1.970 x 7.870 x 7.480
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible
No
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection
Yes
10/100 Ethernet Extension Support
No
MST Support
Yes
Antibacterial
No
IP68 Rated
No
IP20 Rated
No
Armored Cable
No
Ethernet Support
No
Displayport Specification
1.4
HDCP Specification
1.4; 2.2
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.