Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


P581003VGAV2

DisplayPort 1.2 to VGA Active Adapter Cable, DP with Latches to HD15 (M/M), 3 ft. (0.91 m)

More Info
Check Prices
VGA/SVGA; DisplayPort
Black
3
 
 
 
 
 
DISPLAYPORT (MALE)
HD15 (MALE)
 
 
Yes
3-year limited warranty
 
 
 
 
 
 
 
 
P581006VGAV2

DisplayPort 1.2 to VGA Active Adapter Cable, DP with Latches to HD15 (M/M), 6 ft. (1.83 m)

More Info
Check Prices
VGA/SVGA; DisplayPort
Black
6
 
 
 
 
 
DISPLAYPORT (MALE)
HD15 (MALE)
 
 
Yes
3-year limited warranty
 
 
 
 
 
 
 
 
P581003VGA

DisplayPort to Active VGA Cable, DisplayPort with Latches to HD15 Adapter (M/M), 3 ft. (0.91 m)

More Info
Check Prices
VGA/SVGA; DisplayPort
Black
3
 
 
 
 
 
DISPLAYPORT (MALE)
HD15 (MALE)
 
 
Yes
3-year limited warranty
 
 
 
 
 
 
 
 
P581006VGA

DisplayPort to Active VGA Cable, DisplayPort with Latches to HD15 Adapter (M/M), 6 ft. (1.83 m)

More Info
Check Prices
VGA/SVGA; DisplayPort
Black
6
 
 
 
 
 
DISPLAYPORT (MALE)
HD15 (MALE)
 
 
Yes
3-year limited warranty
 
 
 
 
 
 
 
 
P581010VGA

DisplayPort to Active VGA Cable, DisplayPort with Latches to HD15 Adapter (M/M), 10 ft. (3.05 m)

More Info
Check Prices
VGA/SVGA; DisplayPort
Black
10
 
 
 
 
 
DISPLAYPORT (MALE)
HD15 (MALE)
 
 
Yes
3-year limited warranty
 
 
 
 
 
 
 
 
P581010VGAV2

DisplayPort 1.2 to VGA Active Adapter Cable, DP with Latches to HD15 (M/M), 10 ft. (3.05 m)

More Info
Check Prices
VGA/SVGA; DisplayPort
Black
10
 
 
 
 
 
DISPLAYPORT (MALE)
HD15 (MALE)
 
 
Yes
3-year limited warranty
 
 
 
 
 
 
 
 
P586006VGA

Mini DisplayPort to VGA Adapter Cable, Active, M/M, 6 ft. (1.83 m)

More Info
Check Prices
VGA/SVGA; DisplayPort
Black
6
5.0 +/- 15mm
VW-1
32
72
ABS, PVC
MINI DISPLAYPORT (MALE)
HD15 (MALE)
Nickel
Gold
 
3-year limited warranty
3-year limited warranty
1920 x 1200 (1080p)
32 to 104 F (0 to 40 C)
5 to 122 F (-15 to 50 C)
0 to 85%, Non-Condensing
0 to 85%, Non-Condensing
1.1a
CE, FCC, RoHS, REACH
P586006VGAV2

Mini DisplayPort 1.2 to VGA Adapter Cable, Active, M/M, 6 ft. (1.83 m)

More Info
Check Prices
VGA/SVGA; DisplayPort
Black
6
5.0 +/- 15mm
VW-1
32
72
ABS, PVC
MINI DISPLAYPORT (MALE)
HD15 (MALE)
Nickel
Gold
 
3-year limited warranty
3-year limited warranty
1920 x 1200 (1080p)
32 to 104 F (0 to 40 C)
5 to 122 F (-15 to 50 C)
0 to 85%, Non-Condensing
0 to 85%, Non-Condensing
1.2
CE, FCC, RoHS, REACH
P586003VGAV2

Mini DisplayPort 1.2 to VGA Adapter Cable, Active, M/M, 3 ft. (0.91 m)

More Info
Check Prices
VGA/SVGA; DisplayPort
Black
3
5.0 +/- 15mm
VW-1
32
36
ABS, PVC
MINI DISPLAYPORT (MALE)
HD15 (MALE)
Nickel
Gold
 
3-year limited warranty
3-year limited warranty
1920 x 1200 (1080p)
32 to 104 F (0 to 40 C)
5 to 122 F (-15 to 50 C)
0 to 85%, Non-Condensing
0 to 85%, Non-Condensing
1.2
CE, FCC, RoHS, REACH
P586010VGAV2

Mini DisplayPort 1.2 to VGA Adapter Cable, Active, M/M, 10 ft. (3.05 m)

More Info
Check Prices
VGA/SVGA; DisplayPort
Black
10
5.0 +/- 15mm
VW-1
32
120
ABS, PVC
MINI DISPLAYPORT (MALE)
HD15 (MALE)
Nickel
Gold
 
3-year limited warranty
3-year limited warranty
1920 x 1200 (1080p)
32 to 104 F (0 to 40 C)
5 to 122 F (-15 to 50 C)
0 to 85%, Non-Condensing
0 to 85%, Non-Condensing
1.2
CE, FCC, RoHS, REACH
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.