Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


P581010

Displayport to DVI Cable, Displayport with Latches to DVI-D Single Link Adapter (M/M), 10 ft.

More Info
Check Prices
DVI; DisplayPort
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
 
DISPLAYPORT (MALE)
 
 
DVI-D SINGLE LINK (MALE)
 
 
Nickel
Gold
 
 
 
3-year limited warranty
 
6
 
 
 
 
 
 
 
P581006

Displayport to DVI Cable, Displayport with Latches to DVI-D Single Link Adapter (M/M), 6 ft.

More Info
Check Prices
DVI; DisplayPort
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
 
DISPLAYPORT (MALE)
 
 
DVI-D SINGLE LINK (MALE)
 
 
Nickel
Gold
 
 
 
3-year limited warranty
 
6
 
 
 
 
 
 
 
P581006V2

DisplayPort 1.2 to DVI Active Adapter Cable, DP with Latches to DVI (M/M), 6 ft.

More Info
Check Prices
DVI; DisplayPort
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
 
DISPLAYPORT (MALE)
 
 
DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
 
 
 
 
1.2
1920 x 1200 @60Hz
24-bit True Color
3-year limited warranty
 
6
 
32~113°F (0~45°C)
14~158°F (-10~70°C)
10%~85% RH, Non-Condensing
5%~90% RH, Non-Condensing
 
 
B1501A1DVI

DisplayPort to DVI over Cat5/6 Active Extender Kit, Pigtail Transmitter/Receiver for Video/Audio, 125 ft.

More Info
Check Prices
DVI; DisplayPort
125
150
Black
Yes
 
 
 
 
150
150
150
150
150
150
150
150
1
DISPLAYPORT (MALE)
RJ45 (FEMALE)
USB A (MALE)
DVI-D SINGLE LINK (MALE)
RJ45 (FEMALE)
USB A (MALE)
 
 
1.2
 
 
1-year limited warranty
 
 
 
 
 
 
 
 
 
P581003

Displayport to DVI Cable, Displayport with Latches to DVI-D Single Link Adapter (M/M), 3 ft.

More Info
Check Prices
DVI; DisplayPort
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
 
DISPLAYPORT (MALE)
 
 
DVI-D SINGLE LINK (MALE)
 
 
Nickel
Gold
 
 
 
3-year limited warranty
 
3
36
32 to 158 F (0 to 70 C)
14 to 158 F (-10 to 70 C)
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
 
 
P581015

Displayport to DVI Cable, Displayport with Latches to DVI-D Single Link Adapter (M/M), 15 ft.

More Info
Check Prices
DVI; DisplayPort
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
 
DISPLAYPORT (MALE)
 
 
DVI-D SINGLE LINK (MALE)
 
 
Nickel
Gold
 
 
 
3-year limited warranty
 
15
180
32 to 158 F (0 to 70 C)
14 to 158 F (-10 to 70 C)
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
 
 
P586006DVI

Mini DisplayPort 1.2 to DVI Adapter Cable, Active, M/M, 6 ft.

More Info
Check Prices
DVI; DisplayPort
 
 
Black
 
VW-1
5.0 +/- 15mm
ABS, PVC
32
 
 
 
 
 
 
 
 
 
MINI DISPLAYPORT (MALE)
 
 
DVI-D SINGLE LINK (MALE)
 
 
Nickel
Gold
1.2
1920 x 1200 (1080p)
24-bit True Color
3-year limited warranty
3-year limited warranty
6
72
32 to 104 F (0 to 40 C)
5 to 122 F (-15 to 50 C)
0 to 85%, Non-Condensing
0 to 85%, Non-Condensing
0 ~ 85%, NON-CONDENSING
CE, FCC, RoHS, REACH
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.