Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P937-000

40-Pin Male IDE to 2.5 in., 3.5 in. and 5.25 in. SATA Adapter

More Info
Check Prices
OVERVIEW
Technology
SATA/eSATA
 
CONNECTIONS
Side A - Connector 1
IDE 40PIN SOCKET
Side B - Connector 1
4 PIN (MALE)
 
 
 
PHYSICAL
Color
Black
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
FEATURES & SPECIFICATIONS
 
 
 
 
 
INPUT
 
POWER
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
P948-BRKT25

2.5-Inch SATA Hard Drive Mounting Kit for 3.5-Inch Drive Bay

More Info
Check Prices
OVERVIEW
Technology
SATA/eSATA
 
CONNECTIONS
Side A - Connector 1
22 PIN SATA + POWER (FEMALE)
Side B - Connector 1
7 PIN SATA (MALE)
Side B - Connector 2
LP4 (MALE)
 
 
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
 
 
INPUT
 
POWER
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
P950-02M

eSATA, SATA-II External Signal Shielded Cable (7Pin/7Pin), 2M (6.56 ft.)

More Info
Check Prices
OVERVIEW
Technology
SATA/eSATA
 
CONNECTIONS
Side A - Connector 1
7 PIN ESATA (MALE)
Side B - Connector 1
7 PIN ESATA (MALE)
 
 
 
PHYSICAL
Color
Black
 
Cable Jacket Color
Black
Cable Length (ft.)
6.6
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
 
 
INPUT
 
POWER
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
U457-1M2-SATAG2

USB 3.1 Gen 2 (10 Gbps) USB-C to M.2 NGFF SATA SSD (B-Key) Enclosure Adapter with UASP Support, Thunderbolt™ 3 Compatible

More Info
Check Prices
OVERVIEW
Technology
SATA/eSATA
Drives Supported
M.2 NGFF SATA (B-KEY)
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
M.2 NGFF SATA (B-Key)
 
Number of Ports
1
Connector Plating
Nickel
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
0.378 x 4.331 x 1.614
 
 
Material of Construction
Aluminum
Unit Packaging Type
Box
Unit Weight (lbs.)
0.12
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
USB Specification
USB 3.1 Gen 2 (up to 10 Gbps)
UASP Support
Yes
Driver Required
No
INPUT
Bus Powered
Yes
POWER
Power Consumption (Watts)
5.00
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Read, Write, Data)
ENVIRONMENTAL
Operating Temperature Range
50° to 122°F (10° to 50°C)
Storage Temperature Range
32° to 149°F (0° to 65°C)
Relative Humidity
10% to 80% RH, Non-Condensing
BTUs
17.1 BTU/Hr

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.