Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


PDU1215

1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 1U Rack-Mount

Basic
50 / 60 Hz
1.9kW (127V), 1.8kW (120V), 1.5kW (100V) / 15A total capacity; 12A max per 5-15R outlet
(13) 5-15R
100; 120; 127
15A breaker
 
100; 120; 127
15A 120V
15
NEMA 5-15P
Single-Phase
15
 
 
No power switch
 
 
1U rackmount, 0U vertical rackmount, wall-mount and undercounter installation supported
Metal
7.5
30.2mm
Horizontal (1U)
2.20 x 20.40 x 9.30
4.90
1.75 x 17.5 x 4.5
4.9
-30°C to +50°C (-22°F to +122°F)
5 to 95% non-condensing
0-10,000
0-3000
Back panel grounding lug
Tested to UL1363 5TH Edition, CAN/CSA-22.2 No. 308-14
5-year limited warranty
 
 
PDUMH15

1.4kW Single-Phase Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15ft Cord, 1U Rack-Mount

Metered
50 / 60 Hz
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per outlet
(13) 5-15R
100; 120; 127
15A Breaker
 
100; 120; 127
15A 120V
15
NEMA 5-15P
Single-Phase
15
Agency de-rated to 12A continuous
 
n/a
Digital display reports total PDU output current in amps
 
1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation
Metal
7.5
Rear Side = 30.20mm
Horizontal (1U)
9.30 x 2.00 x 20.30
5.30
1.75 x 17.5 x 4.5
4.5
-30°C to +50°C (-22°F to +122°F)
5-95% non-condensing
0-10,000
0-3000
Rear grounding lug
Tested to UL60950-1 (USA) and CAN/CSA C22.2 No. 60950-1-03 (Canada), RoHS Compliant
2-year limited warranty
 
 
PDUMH15AT

1.4kW Single-Phase Metered Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA

Auto-Transfer Switch; Metered
50 / 60 Hz
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per outlet
(8) 5-15R
100; 120; 127
n/a
 
100; 120; 127
15A 120V
15
(2) NEMA 5-15P
Single-Phase
12
Agency de-rated to 12A continuous
Set of 2 inputs enable connection to separate PRIMARY and SECONDARY power sources
n/a
Two digit current meter reports whole PDU output load in amps
8 front panel LEDs display power on / off status for each outlet, plus 2 additional LEDs to indicate input power status for primary and secondary inputs
1U rackmount
Metal
17.5
 
Horizontal (1U)
5.30 x 20.80 x 23.30
15.30
1.75 x 17.5 x 14.5
11
-30°C to +50°C (-22°F to +122°F)
5-95% non-condensing
0-10,000
0-3000
Rear grounding lug
Tested to UL 60950-1 (USA), CSA (Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA compliant
2-year limited warranty
 SNMPWEBCARD ;  WEBCARDLX 
Includes slot for optional  SNMPWEBCARD  or  WEBCARDLX  accessory to add built-in network interface and enable remote individual outlet control over IP
PDUMNH15

1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12ft Cord, 1U Rack-Mount, TAA

Monitored
50 / 60 Hz
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per outlet
(8) 5-15R
100; 120; 127
n/a
 
100; 120; 127
15A 120V
15
NEMA 5-15P
Single-Phase
12
 
 
n/a
Digital meter reports PDU output current in amps
n/a
1U horizontal rackmount in 2 or 4 post racks
Metal
9.2
 
Horizontal (1U)
2.09 x 11.00 x 20.50
7.00
1.7 x 17.3 x 6.2
6.5
-30°C to +50°C (-22°F to +122°F)
5 to 95% non-condensing
0-10,000
0-3000
 
Tested to UL 60950 (USA, Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
2-year limited warranty
 
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
PDUMH15ATNET

1.4kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA

Auto-Transfer Switch; Switched
50 / 60 Hz
1.52kW (127), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per outlet
(8) 5-15R
100; 120; 127
n/a
8 individually switched output receptacles
100; 120; 127
15A 120V
15.0
(2) NEMA 5-15P
Single-Phase
12
Agency de-rated to 12A continuous
Set of 2 inputs enable connection to separate PRIMARY and SECONDARY power sources
Reset button for LX Platform management card will reboot card without affecting the connected equipment.
Digital display reports total PDU output current in amps
8 LEDs display power on-off status for each output receptacle, plus 2 additional LEDs to indicate input power status for primary and secondary inputs. Pre-installed WEBCARDLX provides Ethernet Link and Status LED's for network activity along with a system status LED for monitoring system operation.
1U rackmount
Metal
17.5
 
Horizontal (1U)
5.30 x 20.80 x 23.20
16.00
1.75 x 17.5 x 14.5
11.00
-30°C to +50°C (-22°F to +122°F)
5-95% non-condensing
0-10,000
0-3000
Rear grounding lug
Tested to UL 60950-1 (USA), CSA (Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
2-year limited warranty
 
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.