Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


PDU1220

2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount

More Info
Check Prices
Basic
120V
Single-phase 20A 120V service
20
NEMA 5-20P
Single-Phase
15
 
 
 
2.4kW (120V) / 20A total capacity; 16A max per 5-15/20R outlet
50 / 60 Hz
(13) 5-15/20R
120V
20A circuit breaker
 
 
 
No power switch
 
 
No
Metal
1U rackmount, 0U vertical rackmount, wall-mount and undercounter installation supported
9.5
30.2mm
Horizontal (1U)
1.75 x 17.5 x 4.5
5.2
0C ~ 40C (32F ~ 104F)
-30°C to +50°C (-22°F to +122°F)
5-95% non-condensing
0-10,000
0-3000
Grounding lug
 
Tested to UL1363:2018 5TH Edition (USA), CAN/CSA-22.2 No. 308-14 (Canada); NOM (Mexico); RETIE (Columbia)
Series Number(s) AGIP120V20RM
5-year limited warranty
 
 
 
 
 
 
PDUB20

1.9kW Single-Phase Hot-Swap PDU, 100-120V Outlets (4-5-15R, 4-5-15/20R) 2 5-20P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount

More Info
Check Prices
Hot-Swap
100-120V
Works with most 2000 & 2200VA 100-120V UPS systems
16
NEMA 5-20P
Single-Phase
 
Agency de-rated to 16A continuous
Utility input cable (10 ft / 3m) / UPS input cable (6 ft / 1.8m)
 
1.92kW (120V), 1.6kW (100V) / 20A total capacity (Agency de-rated to 16A); 16A max per 5-15/20R outlet; 12A max per 5-15R outlet
50 / 60 Hz
(4) 5-15/20R; (4) 5-15R
100-120V
 
1920
 
 
Manual 2 position transfer switch offers fast switching between UPS and Utility operating modes in less than 6 milliseconds
Lighted indicators confirm UPS and Utility switch position and operating mode
 
No
Metal
2U rackmount in 2 or 4 post racks
8
 
Horizontal (2U)
3.42 x 17.32 x 3.03
7.70
0C ~ 40C (32F ~ 104F)
-30°C to +50°C (-22°F to +122°F)
5-95% non condensing
0-10,000
0-3000
 
 
Tested to UL60950 (USA), CSA (Canada)
Series Number(s) AGPD7643
2-year limited warranty
 
 
 
 
 
 
PDUB201U

100-125V 16A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-20R Outlets, 2 5-20P Inputs, 1U Rack/Wall

More Info
Check Prices
Hot-Swap
100-125V
Works with most 2000 & 2200VA 100-125V UPS systems
16
(2) NEMA 5-20P
Single-Phase
 
Agency de-rated to 16A continuous
Utility input cable (10 ft / 3m) / UPS input cable (4 ft / 1.2m)
 
2kW (125V), 1.92kW (120V), 1.6kW (100V) / 20A total capacity (Agency de-rated to 16A); 16A max per 5-15/20R outlet
50 / 60 Hz
(6) 5-20R
100-125V
 
 
Set of 6 output receptacles are arranged in two groups to support the optional ECO Power-Saving feature; One MASTER-outlet provides optional current-sense capability that when enabled, automatically powers off the bank of 5 CONTROLLABLE GROUP-outlets when the device connected to the MASTER-outlet is powered off or enters a low power sleep mode consuming 20W or less (±5W)
 
2 position Manual Transfer switch offers Break-Before-Make transfer between UPS and Utility operating modes with less than 8 milliseconds (typical) transfer time; Additional switch offers ENABLE/DISABLE control of the ECO Power-Saving feature
Front panel LEDs report UTILITY Input Power ON (green), BYPASS-MODE Switch Setting (yellow), MASTER Outlet Power ON (green), CONTROLLABLE GROUP Outlets Power ON (green)
 
No
Metal
Includes installation accessories for wall mount and 1U horizontal rackmount installation in 2 or 4 post equipment racks
 
 
Horizontal (1U)
1.73 x 17.24 x 3.94
5.2
0C ~ 40C (32F ~ 104F)
-30°C to +50°C (-22°F to +122°F)
5-95% non condensing
0-10,000
0-3000
 
 
Tested to UL62368-1 (USA), CAN/CSA-C22.2 No. 62368-1 (CANADA); NOM (MEXICO)
Series Number(s) AG-0515
2-year limited warranty
 
 
 
 
 
 
PDUMH20

2.4kW Single-Phase Metered PDU, 120V (12 5-15/20R), L5-20P / 5-20P, 120V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount

More Info
Check Prices
Metered
120V
Single-phase 20A 120V service
20
NEMA 5-20P; NEMA L5-20P
Single-Phase
15
 
 
 
2.4kW (120V) / 20A total capacity; 16A max per outlet
50 / 60 Hz
(12) 5-15/20R
120V
20A circuit breaker
 
 
 
 
 
Digital display reports total PDU output current in amps
No
Metal
1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation
9.5
30.20mm
Horizontal (1U)
1.75 x 17.5 x 4.5
3
0C ~ 40C (32F ~ 104F)
-30°C to +50°C (-22°F to +122°F)
5-95% non-condensing
0-10,000
0-3000
Back panel grounding lug
 
Tested to UL60950-1 (USA, Canada), NOM (Mexico), RETIE (Columbia), RoHS Compliant
Series Number(s) AGPD6974
2-year limited warranty
 
 
 
 
 
 
PDUMH20AT

1.9kW Single-Phase Metered Automatic Transfer Switch PDU, 2 120V L5-20P / 5-20P Inputs, 16 5-15/20R Outputs, 1U, TAA

More Info
Check Prices
Auto-Transfer Switch; Metered
120V DUAL INPUT
Two single-phase 20A 120V circuits
16
(2) NEMA 5-20P; (2) NEMA L5-20P
Single-Phase
12
Agency de-rated to 16A maximum
Set of two L5-20P cordsets with two 5-20P adapters enable connection to separate PRIMARY and SECONDARY power sources
Primary: Attached L5-20P, Secondary: C20 inlet with detachable C19-to-L5-20P cordset; L5-20-to-L5-20P adapters
1.92kW (120V) / 16A total capacity; 16A max per outlet
50 / 60 Hz
(16) 5-15/20R
120V
 
 
 
 
 
16 front panel LEDs display power on / off status for each outlet, plus 2 additional LEDs to indicate input power status for primary and secondary inputs
Digital display reports total PDU output current in amps
No
Metal
1U rackmount
19.5
 
Horizontal (1U)
1.75 x 17.5 x 14.5
12.2
0C ~ 40C (32F ~ 104F)
-30°C to +50°C (-22°F to +122°F)
5-95% non-condensing
0-10,000
0-3000
Rear grounding lug
Auto-Transfer Switching
Tested to UL 60950-1 (USA), CSA (Canada), Class A (Emissions), NOM (Mexico), RoHS Compliant, TAA Compliant
Series Number(s) AGAC5559
2-year limited warranty
 SNMPWEBCARD ;  WEBCARDLX 
Includes slot for optional  SNMPWEBCARD  or  WEBCARDLX  accessory to add built-in network interface and enable remote individual outlet control over IP
 
 
 
 
PDUMH20ATNET

1.9kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V L5-20P / 5-20P Inputs, 16 5-15/20R Outputs, 1U, TAA

More Info
Check Prices
Auto-Transfer Switch; Switched
120V DUAL INPUT
Two single-phase 20A 120V circuits
16
(2) NEMA 5-20P; (2) NEMA L5-20P
Single-Phase
12
Agency de-rated to 16A continuous
Set of two L5-20P cordsets with two 5-20P adapters enable connection to separate PRIMARY and SECONDARY power sources
Primary: L5-20P and Secondary: C20 inlet and detachable C19-to-L5-20P cordset and adapters
1.92kW (120V) / 16A total capacity; 16A max per outlet
50 / 60 Hz
(16) 5-15/20R
120V
 
 
 
16 individually switched output receptacles
Recessed reset button for rebooting SNMP management card without affecting AC output to connected equipment
16 front panel LEDs display power on / off status for each outlet, plus 2 LEDs for power status on each input line cord; Digital current meter display shows the amount of power consumption in amps for entire output of PDU. Pre-installed WEBCARDLX provides Ethernet Link and Status LED's for network activity along with a system status LED for monitoring system operation.
Digital display reports total PDU output current in amps
No
Metal
1U rackmount
19.5
 
Horizontal (1U)
1.75 x 17.5 x 14.5
12.20
0C ~ 40C (32F ~ 104F)
-30°C to +50°C (-22°F to +122°F)
5-95% non condensing
0-10,000
0-3000
Rear grounding lug
Auto Probe Monitoring and Reboot (included)
Tested to UL 60950-1 (USA), CSA (Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
Series Number(s) AGAC5559
2-year limited warranty
 
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
LX Platform Interface: PowerAlert Device Manager
Micro-USB- to-USB A configuration/console Access cable
RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
10 Mbps; 100 Mbps (Fast Ethernet)
PDUMH20NET

1.9kW Single-Phase Switched PDU - LX Interface, 120V Outlets (16 5-15/20R), L5-20P/5-20P Input, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA

More Info
Check Prices
Switched
120V
Single-phase 20A 120V service
16
NEMA 5-20P; NEMA L5-20P
Single-Phase
12
Agency de-rated to 16A continuous
 
 
1.92kW (120V) / 16A total capacity; 16A max per outlet
50 / 60 Hz
(16) 5-15/20R
120V
 
 
 
16 individually switched output receptacles
Recessed reset button for rebooting SNMP management card without affecting AC output to connected equipment
16 LEDs display power on-off status for each output receptacle. Pre-installed WEBCARDLX provides Ethernet Link and Status LED's for network activity along with a system status LED for monitoring system operation.
Digital display reports total PDU output current in amps
No
Metal
1U rackmount
20.5
 
Horizontal (1U)
1.75 x 17.5 x 15.5
12.50
0C ~ 40C (32F ~ 104F)
-30°C to +50°C (-22°F to +122°F)
5-95% non condensing
0-10,000
0-3000
Grounding lug
Auto Probe Monitoring and Reboot (included)
Tested to UL 60950-1 (USA), CSA (Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
Series Number(s) AGPD7981
2-year limited warranty
 
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
LX Platform Interface: PowerAlert Device Manager
Micro-USB- to-USB A configuration/console Access cable
RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
10 Mbps; 100 Mbps (Fast Ethernet)
PDUMNH20

1.9kW Single-Phase Monitored PDU, 120V Outlets (8 5-15/20R), L5-20P/5-20P Adapter, 12 ft. (3.66 m) Cord, 1U Rack-Mount, LX Platform Interface, TAA

More Info
Check Prices
Monitored
120V
Single-phase 20A 120V service
16
NEMA 5-20P; NEMA L5-20P
Single-Phase
12
Agency de-rated to 16A continuous
 
 
1.92kW (120V) / 16A total capacity; 16A max per outlet
50 / 60 Hz
(8) 5-15/20R
120V
 
 
 
 
 
 
Digital meter reports PDU output current in amps
No
Metal
1U horizontal rackmount in 2 or 4 post racks
11.2
 
Horizontal (1U)
1.7 x 17.3 x 6.2
7
0C ~ 40C (32F ~ 104F)
-30°C to +50°C (-22°F to +122°F)
5-95% non-condensing
0-10,000
0-3000
 
 
Tested to UL 60950 (USA), CSA (Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
Series Number(s) AGPD7514
2-year limited warranty
 
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
LX Platform Interface: PowerAlert Device Manager
Micro-USB- to-USB A configuration/console Access cable
RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
10 Mbps; 100 Mbps (Fast Ethernet)
PDUMV20

1.9kW Single-Phase Metered PDU, 120V Outlets (28 5-15/20R), L5-20P/5-20P Adapter, 15 ft. (4.57 m) Cord, 0U Vertical

More Info
Check Prices
Metered
120V
Single-phase 20A 120V service
16
NEMA 5-20P; NEMA L5-20P
Single-Phase
15
Agency de-rated to 16A continuous
 
 
1.92kW (120V) / 16A total capacity; 16A max per outlet
50 / 60 Hz
(28) 5-15/20R
120V
20A circuit breaker
 
 
 
Lighted on/off switch with integrated transparent saftey cover
 
Digital meter reports PDU output current in amps
No
Aluminum
Vertical
 
 
Vertical (0U)
60.47 x 1.5 x 1.64
5.39
0C ~ 40C (32F ~ 104F)
-30°C to +50°C (-22°F to +122°F)
5-95% non-condensing
0-10,000
0-3000
 
 
Tested to UL 60950-1: 2007 R10.14 (USA) and CAN/CSA-C22.2 No. 60950-1-07+A1:2011+A2:2014 (Canada), NOM (Canada), RoHS Compliant
Series Number(s) AGIB6099
2-year limited warranty
 
 
 
 
 
 
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.