Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA PDU3EVSR1G60

12.6kW 200-240V 3-Phase IsoBreaker Managed PDU - Gigabit, 36 Outlets, IEC-309 60A Blue (3P+E) Input, LCD, 10 ft. (3 m) Cord, 0U, 70 in. (1.8 m) Height, TAA

More Info
Check Prices
OVERVIEW
PDU Type
Managed
INPUT
Input Phase
3-Phase
PDU Input Voltage
200; 208; 220; 230; 240
Recommended Electrical Service
Three-phase 60A 200-240V service
Maximum Input Amps
35.0
Maximum Input Amps Details
35A
PDU Plug Type
IEC-309 60A BLUE (3P+E)
Input Cord Details
8GA (SOOW)
Input Cord Length (ft.)
10
OUTPUT
Output Capacity (kW)
12.6
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(30) C13; (6) C19
Output Nominal Voltage
200-240V
Customized Load Management Receptacles
Each outlet is individually controllable via remote interface
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
36 LEDs for Receptacle Status: GREEN (Power ON); FLASHING GREEN (Pseudo Breaker Activated)
Switches
4 Switches: Up, Down, Enter, Escape/Back
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
PHYSICAL
Material of Construction
Metal
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets
Housing Color
Black
Included Mounting Accessories
2 x Mounting Button, 2 x Toothed Washers, 2 x M4 Black Phillips Head Machine Screws
PDU Form Factor
Vertical (0U)
Receptacle Color
Light grey, dark grey, black
Unit Dimensions (hwd / in.)
70.000 x 2.170 x 3.110
Unit Weight (lbs.)
21.38
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
5° to 158°F (-15° to 70°C)
Relative Humidity
5% to 95%, RH non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
COMMUNICATIONS
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
Network Compatibility
1 Gbps (Gigabit)
Communications Interface
Pre-installed network card; USB
FEATURES & SPECIFICATIONS
SNMP
Yes
LED Lights
Yes
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; UL 62368-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
TAA PDU3EVSR1L1530

8.6kW 200-240V 3-Phase IsoBreaker Managed PDU - Gigabit, 36 Outlets, L15-30P Input, LCD, 10 ft. (3 m) Cord, 0U, 70 in. (1.8 m) Height, TAA

More Info
Check Prices
OVERVIEW
PDU Type
Managed
INPUT
Input Phase
3-Phase
PDU Input Voltage
200; 208; 220; 230; 240
Recommended Electrical Service
Three-phase 200-240V service
Maximum Input Amps
24.0
Maximum Input Amps Details
24A
PDU Plug Type
NEMA L15-30P
Input Cord Details
10GA (SJT)
Input Cord Length (ft.)
10
OUTPUT
Output Capacity (kW)
8.6
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(30) C13; (6) C19
Output Nominal Voltage
200-240V
Customized Load Management Receptacles
Each outlet is individually controllable via remote interface
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
36 LEDs for Receptacle Status: GREEN (Power ON); FLASHING GREEN (Pseudo Breaker Activated)
Switches
4 Switches: Up, Down, Enter, Escape/Back
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
PHYSICAL
Material of Construction
Metal
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets
Housing Color
Black
Included Mounting Accessories
2 x Mounting Button, 2 x Toothed Washers, 2 x M4 Black Phillips Head Machine Screws
PDU Form Factor
Vertical (0U)
Receptacle Color
Light grey, dark grey, black
Unit Dimensions (hwd / in.)
70.000 x 2.170 x 3.110
Unit Weight (lbs.)
18.520
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
5° to 158°F (-15° to 70°C)
Relative Humidity
5% to 95%, RH non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
COMMUNICATIONS
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
Network Compatibility
1 Gbps (Gigabit)
Communications Interface
Pre-installed network card; USB
FEATURES & SPECIFICATIONS
SNMP
Yes
LED Lights
Yes
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; UL 62368-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
TAA PDU3EVSR1L2130

8.6kW 200-240V 3-Phase IsoBreaker Managed PDU - Gigabit, 36 Outlets, L21-30P Input, LCD, 10 ft. (3 m) Cord, 0U, 70 in. (1.8 m) Height, TAA

More Info
Check Prices
OVERVIEW
PDU Type
Managed
INPUT
Input Phase
3-Phase
PDU Input Voltage
200; 208; 220; 230; 240
Recommended Electrical Service
Three-phase 200-240V service
Maximum Input Amps
24.0
Maximum Input Amps Details
24A
PDU Plug Type
NEMA L21-30P
Input Cord Details
10GA (SJT)
Input Cord Length (ft.)
10
OUTPUT
Output Capacity (kW)
8.6
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(30) C13; (6) C19
Output Nominal Voltage
200-240V
Customized Load Management Receptacles
Each outlet is individually controllable via remote interface
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
36 LEDs for Receptacle Status: GREEN (Power ON); FLASHING GREEN (Pseudo Breaker Activated)
Switches
4 Switches: Up, Down, Enter, Escape/Back
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
PHYSICAL
Material of Construction
Metal
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets
Housing Color
Black
Included Mounting Accessories
2 x Mounting Button, 2 x Toothed Washers, 2 x M4 Black Phillips Head Machine Screws
PDU Form Factor
Vertical (0U)
Receptacle Color
Light grey, dark grey, black
Unit Dimensions (hwd / in.)
70.000 x 2.170 x 3.110
Unit Weight (lbs.)
17.860
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
5° to 158°F (-15° to 70°C)
Relative Humidity
5% to 95%, RH non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
COMMUNICATIONS
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
Network Compatibility
1 Gbps (Gigabit)
Communications Interface
Pre-installed network card; USB
FEATURES & SPECIFICATIONS
SNMP
Yes
LED Lights
Yes
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; UL 62368-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.