Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA PDU3EVSR1G60

12.6kW 200-240V 3-Phase IsoBreaker Managed PDU - Gigabit, 36 Outlets, IEC-309 60A Blue (3P+E) Input, LCD, 10 ft. (3 m) Cord, 0U, 70 in. (1.8 m) Height, TAA

More Info
Check Prices
OVERVIEW
PDU Type
Managed
INPUT
Input Phase
3-Phase
PDU Input Voltage
200; 208; 220; 230; 240
Recommended Electrical Service
Three-phase 60A 200-240V service
Maximum Input Amps
35.0
Maximum Input Amps Details
35A
PDU Plug Type
IEC-309 60A BLUE (3P+E)
Input Cord Details
8GA (SOOW)
Input Cord Length (ft.)
10
OUTPUT
Output Capacity (kW)
12.6
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(30) C13; (6) C19
Output Nominal Voltage
200-240V
Customized Load Management Receptacles
Each outlet is individually controllable via remote interface
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
36 LEDs for Receptacle Status: GREEN (Power ON); FLASHING GREEN (Pseudo Breaker Activated)
Switches
4 Switches: Up, Down, Enter, Escape/Back
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
PHYSICAL
Material of Construction
Metal
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets
Housing Color
Black
Included Mounting Accessories
2 x Mounting Button, 2 x Toothed Washers, 2 x M4 Black Phillips Head Machine Screws
PDU Form Factor
Vertical (0U)
Receptacle Color
Light grey, dark grey, black
Unit Dimensions (hwd / in.)
70.000 x 2.170 x 3.110
Unit Weight (lbs.)
21.38
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
5° to 158°F (-15° to 70°C)
Relative Humidity
5% to 95%, RH non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
COMMUNICATIONS
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
Network Compatibility
1 Gbps (Gigabit)
Communications Interface
Pre-installed network card; USB
FEATURES & SPECIFICATIONS
SNMP
Yes
LED Lights
Yes
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; UL 62368-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
TAA PDU3EVSR1H50

12.6kW 200-240V 3-Phase IsoBreaker Managed PDU - Gigabit, 36 Outlets, CS8365C Input, LCD, 10 ft. (3 m) Cord, 0U, 70 in. (1.8 m) Height, TAA

More Info
Check Prices
OVERVIEW
PDU Type
Managed
INPUT
Input Phase
3-Phase
PDU Input Voltage
200; 208; 220; 230; 240
Recommended Electrical Service
Three-phase 200-240V service
Maximum Input Amps
35.0
Maximum Input Amps Details
35A
PDU Plug Type
HUBBELL CS8365C 50A
Input Cord Details
8GA (SOOW)
Input Cord Length (ft.)
10
OUTPUT
Output Capacity (kW)
12.6
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(30) C13; (6) C19
Output Nominal Voltage
200-240V
Customized Load Management Receptacles
Each outlet is individually controllable via remote interface
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
36 LEDs for Receptacle Status: GREEN (Power ON); FLASHING GREEN (Pseudo Breaker Activated)
Switches
4 Switches: Up, Down, Enter, Escape/Back
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
PHYSICAL
Material of Construction
Metal
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets
Housing Color
Black
Included Mounting Accessories
2 x Mounting Button, 2 x Toothed Washers, 2 x M4 Black Phillips Head Machine Screws
PDU Form Factor
Vertical (0U)
Receptacle Color
Light grey, dark grey, black
Unit Dimensions (hwd / in.)
70.000 x 2.170 x 3.110
Unit Weight (lbs.)
20.72
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
5° to 158°F (-15° to 70°C)
Relative Humidity
5% to 95%, RH non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
COMMUNICATIONS
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
Network Compatibility
1 Gbps (Gigabit)
Communications Interface
Pre-installed network card; USB
FEATURES & SPECIFICATIONS
SNMP
Yes
LED Lights
Yes
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; UL 62368-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
TAA PDU3EVSR1L1530

8.6kW 200-240V 3-Phase IsoBreaker Managed PDU - Gigabit, 36 Outlets, L15-30P Input, LCD, 10 ft. (3 m) Cord, 0U, 70 in. (1.8 m) Height, TAA

More Info
Check Prices
OVERVIEW
PDU Type
Managed
INPUT
Input Phase
3-Phase
PDU Input Voltage
200; 208; 220; 230; 240
Recommended Electrical Service
Three-phase 200-240V service
Maximum Input Amps
24.0
Maximum Input Amps Details
24A
PDU Plug Type
NEMA L15-30P
Input Cord Details
10GA (SJT)
Input Cord Length (ft.)
10
OUTPUT
Output Capacity (kW)
8.6
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(30) C13; (6) C19
Output Nominal Voltage
200-240V
Customized Load Management Receptacles
Each outlet is individually controllable via remote interface
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
36 LEDs for Receptacle Status: GREEN (Power ON); FLASHING GREEN (Pseudo Breaker Activated)
Switches
4 Switches: Up, Down, Enter, Escape/Back
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
PHYSICAL
Material of Construction
Metal
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets
Housing Color
Black
Included Mounting Accessories
2 x Mounting Button, 2 x Toothed Washers, 2 x M4 Black Phillips Head Machine Screws
PDU Form Factor
Vertical (0U)
Receptacle Color
Light grey, dark grey, black
Unit Dimensions (hwd / in.)
70.000 x 2.170 x 3.110
Unit Weight (lbs.)
18.520
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
5° to 158°F (-15° to 70°C)
Relative Humidity
5% to 95%, RH non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
COMMUNICATIONS
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
Network Compatibility
1 Gbps (Gigabit)
Communications Interface
Pre-installed network card; USB
FEATURES & SPECIFICATIONS
SNMP
Yes
LED Lights
Yes
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; UL 62368-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
TAA PDU3EVSR1L2130

8.6kW 200-240V 3-Phase IsoBreaker Managed PDU - Gigabit, 36 Outlets, L21-30P Input, LCD, 10 ft. (3 m) Cord, 0U, 70 in. (1.8 m) Height, TAA

More Info
Check Prices
OVERVIEW
PDU Type
Managed
INPUT
Input Phase
3-Phase
PDU Input Voltage
200; 208; 220; 230; 240
Recommended Electrical Service
Three-phase 200-240V service
Maximum Input Amps
24.0
Maximum Input Amps Details
24A
PDU Plug Type
NEMA L21-30P
Input Cord Details
10GA (SJT)
Input Cord Length (ft.)
10
OUTPUT
Output Capacity (kW)
8.6
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(30) C13; (6) C19
Output Nominal Voltage
200-240V
Customized Load Management Receptacles
Each outlet is individually controllable via remote interface
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
36 LEDs for Receptacle Status: GREEN (Power ON); FLASHING GREEN (Pseudo Breaker Activated)
Switches
4 Switches: Up, Down, Enter, Escape/Back
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
PHYSICAL
Material of Construction
Metal
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets
Housing Color
Black
Included Mounting Accessories
2 x Mounting Button, 2 x Toothed Washers, 2 x M4 Black Phillips Head Machine Screws
PDU Form Factor
Vertical (0U)
Receptacle Color
Light grey, dark grey, black
Unit Dimensions (hwd / in.)
70.000 x 2.170 x 3.110
Unit Weight (lbs.)
17.860
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
5° to 158°F (-15° to 70°C)
Relative Humidity
5% to 95%, RH non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
COMMUNICATIONS
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
Network Compatibility
1 Gbps (Gigabit)
Communications Interface
Pre-installed network card; USB
FEATURES & SPECIFICATIONS
SNMP
Yes
LED Lights
Yes
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; UL 62368-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.