Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA PDU3VN10L1520

5.7kW 3-Phase Monitored PDU, 208V Outlets (30 C13 & 6 C19), L15-20P, 10ft Cord, 0U Vertical

More Info
OVERVIEW
PDU Type
Monitored
INPUT
Input Phase
3-Phase
Recommended Electrical Service
20A 208V with NEMA L15-20R outlet
Maximum Input Amps
16
Maximum Input Amps Details
Agency de-rated to 16A continuous
PDU Plug Type
NEMA L15-20P
Input Cord Length (ft.)
10
 
OUTPUT
Output Capacity Details
5.7kW (208V) total capacity / 9.2A max per output phase (L1-L2, L2-L3, L3-L1)
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(30) C13; (6) C19
Output Nominal Voltage
208
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments
Supports local monitoring of current for each output phase (9.2A max per L1-L2, L2-L3, L3-L1 balanced); BANK "L1" is powered by L1-L2 (outlets 1-12); BANK "L2" is powered by L2-L3 (outlets 13-24); BANK "L3" is powered by L3-L1 (outlets 25-36)
Front Panel LCD Display
Digital display reports output load level in amps separately for each output phase; Can also be used to scroll the configured IP address
Front Panel LEDs
Set of 3 LEDs (L1, L2, L3) indicate the output load segment the digital current display is reporting
Switches
SELECT switch advances the digital display and LED to report power consumption for load segments L1, L2 and L3 (short press); SELECT switch also rotates the local display 90 degrees for overhead power input (long press); SCROLL IP button scrolls the configured IP address (long press)
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets; supports tooless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 2.190 x 3.260
Unit Weight (lbs.)
9.9
ENVIRONMENTAL
Operating Temperature Range
32 to 122F (0C to 50C)
Storage Temperature Range
-30°C to +60°C (-22°F to +140°F)
Relative Humidity
5-95% non condensing
Operating Elevation
0-10,000
COMMUNICATIONS
PowerAlert Software
SNMPWEBCARD Interface: PowerAlert 12
Communications Cable
RJ45-to-DB9 configuration/console Access cable
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet)
STANDARDS & COMPLIANCE
TAA Compliant Option
TAA Compliant Version Available - Order Tripp Lite PDU3VN10L152TAA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
TAA PDU3VN10L152TAA

TAA-Compliant 5.7kW 3-Phase Monitored PDU, 208V Outlets (30-C13 & 6-C19), L15-20P, 10ft Cord, 0U Vertical

More Info
OVERVIEW
PDU Type
Monitored
INPUT
Input Phase
3-Phase
Recommended Electrical Service
20A 208V with NEMA L15-20R outlet
Maximum Input Amps
16
Maximum Input Amps Details
Agency de-rated to 16A continuous
PDU Plug Type
NEMA L15-20P
Input Cord Length (ft.)
10
 
OUTPUT
Output Capacity Details
5.7kW (208V) total capacity / 9.2A max per output phase (L1-L2, L2-L3, L3-L1)
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(30) C13; (6) C19
Output Nominal Voltage
208
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments
Supports local monitoring of current for each output phase (9.2A max per L1-L2, L2-L3, L3-L1 balanced); BANK "L1" is powered by L1-L2 (outlets 1-12); BANK "L2" is powered by L2-L3 (outlets 13-24); BANK "L3" is powered by L3-L1 (outlets 25-36)
Front Panel LCD Display
Digital display reports output load level in amps separately for each output phase; Can also be used to scroll the configured IP address
Front Panel LEDs
Set of 3 LEDs (L1, L2, L3) indicate the output load segment the digital current display is reporting
Switches
SELECT switch advances the digital display and LED to report power consumption for load segments L1, L2 and L3 (short press); SELECT switch also rotates the local display 90 degrees for overhead power input (long press); SCROLL IP button scrolls the configured IP address (long press)
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Steel
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets; supports tooless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 2.190 x 1.760
Unit Weight (lbs.)
9.9
ENVIRONMENTAL
Operating Temperature Range
32 to 122F (0C to 50C)
Storage Temperature Range
-30°C to +60°C (-22°F to +140°F)
Relative Humidity
0-95% non-condensing
Operating Elevation
0-10,000
COMMUNICATIONS
PowerAlert Software
SNMPWEBCARD Interface: PowerAlert 12
Communications Cable
RJ45-to-DB9 configuration/console Access cable
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet)
STANDARDS & COMPLIANCE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
TAA PDU3VN3L1520

5.7kW 3-Phase Monitored PDU, 208V Outlets (30 C13 & 6 C19), L15-20P, 3ft Cord, 0U Vertical

More Info
OVERVIEW
PDU Type
Monitored
INPUT
Input Phase
3-Phase
Recommended Electrical Service
20A 208V with NEMA L15-20R outlet
Maximum Input Amps
16
Maximum Input Amps Details
Agency de-rated to 16A continuous
PDU Plug Type
NEMA L15-20P
Input Cord Length (ft.)
3
Input Cord Details
Cord length specifications are nominal and subject to manufacturing variance
OUTPUT
Output Capacity Details
5.7kW (208V) total capacity / 9.2A max per output phase (L1-L2, L2-L3, L3-L1)
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(30) C13; (6) C19
Output Nominal Voltage
208
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments
Supports local monitoring of current for each output phase (9.2A max per L1-L2, L2-L3, L3-L1 balanced); BANK "L1" is powered by L1-L2 (outlets 1-12); BANK "L2" is powered by L2-L3 (outlets 13-24); BANK "L3" is powered by L3-L1 (outlets 25-36)
Front Panel LCD Display
Digital display reports output load level in amps separately for each output phase; Can also be used to scroll the configured IP address
Front Panel LEDs
Set of 3 LEDs (L1, L2, L3) indicate the output load segment the digital current display is reporting
Switches
SELECT switch advances the digital display and LED to report power consumption for load segments L1, L2 and L3 (short press); SELECT switch also rotates the local display 90 degrees for overhead power input (long press); SCROLL IP button scrolls the configured IP address (long press)
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets; supports tooless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 2.190 x 3.260
Unit Weight (lbs.)
8.5
ENVIRONMENTAL
 
Storage Temperature Range
5 to 122F (-15 to 50C)
Relative Humidity
5-95% non condensing
Operating Elevation
0-10,000
COMMUNICATIONS
PowerAlert Software
SNMPWEBCARD Interface: PowerAlert 12
Communications Cable
RJ45-to-DB9 configuration/console Access cable
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet)
STANDARDS & COMPLIANCE
TAA Compliant Option
TAA Compliant Version Available - Order Tripp Lite PDU3VN3L1520TAA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.